home | contact | | login
 
home | language | contact | login  
automationLetter
Subscribe here to receive the latest news about current automation trends directly in your mailbox.
Go
Motion control > ACOPOS > Cables > Motor cables 35 mm²
Motor cables 35 mm²
Model Number Description
8CM005.12-8 Motor cable, length 5 m,
4x 35 mm² + 2x 2x 1.5 mm²,...
8CM006.12-8 Motor cable, length 6 m,
4x 35 mm² + 2x 2x 1.5 mm²,...
8CM007.12-8 Motor cable, length 7 m,
4x 35 mm² + 2x 2x 1.5 mm²,...
8CM010.12-8 Motor cable, length 10 m,
4x 35 mm² + 2x 2x 1.5 mm²,...
8CM015.12-8 Motor cable, length 15 m,
4x 35 mm² + 2x 2x 1.5 mm²,...
8CM020.12-8 Motor cable, length 20 m,
4x 35 mm² + 2x 2x 1.5 mm²,...
8CM025.12-8 Motor cable, length 25 m,
4x 35 mm² + 2x 2x 1.5 mm²,...
Search