home | contact | | login
 
home | language | contact | login  
automationLetter
Subscribe here to receive the latest news about current automation trends directly in your mailbox.
Go
Motion control > ACOPOS > Cables > EnDat cables
EnDat cables
Model Number Description
8CE001.12-1 EnDat 2.1 cable, length 1 m,
10x 0.14 mm² + 2x 0.5 mm²,...
8CE002.12-1 EnDat 2.1 cable, length 2 m,
10x 0.14 mm² + 2x 0.5 mm²,...
8CE003.12-1 EnDat 2.1 cable, length 3 m,
10x 0.14 mm² + 2x 0.5 mm²,...
8CE004.12-1 EnDat 2.1 cable, length 4 m,
10x 0.14 mm² + 2x 0.5 mm²,...
8CE005.12-1 EnDat 2.1 cable, length 5 m,
10x 0.14 mm² + 2x 0.5 mm²,...
8CE006.12-1 EnDat cable, length 6 m,
10x 0.14 mm² + 2x 0.5 mm²,...
8CE007.12-1 EnDat 2.1 cable, length 7 m,
10x 0.14 mm² + 2x 0.5 mm²,...
8CE008.12-1 EnDat 2.1 cable, length 8 m,
10x 0.14 mm² + 2x 0.5 mm²,...
8CE009.12-1 EnDat 2.1 cable, length 9 m,
10x 0.14 mm² + 2x 0.5 mm²,...
8CE010.12-1 EnDat 2.1 cable, length 10 m,
10x 0.14 mm² + 2x 0.5 mm²,...
8CE012.12-1 EnDat 2.1 cable, length 12 m,
10x 0.14 mm² + 2x 0.5 mm²,...
8CE015.12-1 EnDat 2.1 cable, length 15 m,
10x 0.14 mm² + 2x 0.5 mm²,...
8CE020.12-1 EnDat 2.1 cable, length 20 m,
10x 0.14 mm² + 2x 0.5 mm²,...
8CE025.12-1 EnDat 2.1 cable, length 25 m,
10x 0.14 mm² + 2x 0.5 mm²,...
8CE030.12-1 EnDat 2.1 cable, length 30 m,
10x 0.14 mm² + 2x 0.5 mm²,...
8CE035.12-1 EnDat 2.1 cable, length 35 m,
10x 0.14 mm² + 2x 0.5 mm²,...
8CE040.12-1 EnDat 2.1 cable, length 40 m,
10x 0.14 mm² + 2x 0.5 mm²,...
8CE045.12-1 EnDat 2.1 cable, length 45 m,
10x 0.14 mm² + 2x 0.5 mm²,...
8CE050.12-1 EnDat 2.1 cable, length 50 m,
10x 0.14 mm² + 2x 0.5 mm²,...
Search