home | contact | | login
 
home | language | contact | login  
automationLetter
Subscribe here to receive the latest news about current automation trends directly in your mailbox.
Go
Motion control > ACOPOS > Cables > Resolver cables
Resolver cables
Model Number Description
8CR001.12-1 Resolver cable, length 1 m,
3x 2x AWG 24 (19x 0.127),...
8CR002.12-1 Resolver cable, length 2 m,
3x 2x AWG 24 (19x 0.127),...
8CR003.12-1 Resolver cable, length 3 m,
3x 2x AWG 24 (19x 0.127),...
8CR004.12-1 Resolvercable, length 4 m,
3x 2x AWG 24 (19x 0.127),...
8CR005.12-1 Resolver cable, length 5 m,
3x 2x AWG 24 (19x 0.127),...
8CR006.12-1 Resolver cable, length 6 m,
3x 2x AWG 24 (19x 0.127),...
8CR007.12-1 Resolver cable, length 7 m,
3x 2x AWG 24 (19x 0.127),...
8CR008.12-1 Resolver cable, length 8 m,
3x 2x AWG 24 (19x 0.127),...
8CR009.12-1 Resolver cable, length 9 m,
3x 2x AWG 24 (19x 0.127),...
8CR010.12-1 Resolver cable, length 10 m,
3x 2x AWG 24 (19x 0.127),...
8CR012.12-1 Resolver cable, length 12 m,
3x 2x AWG 24 (19x 0.127),...
8CR015.12-1 Resolver cable, length 15 m,
3x 2x AWG 24 (19x 0.127),...
8CR020.12-1 Resolver cable, length 20 m,
3x 2x AWG 24 (19x 0.127),...
8CR025.12-1 Resolver cable, length 25 m,
3x 2x AWG 24 (19x 0.127),...
8CR030.12-1 Resolver cable, length 30 m,
3x 2x AWG 24 (19x 0.127),...
8CR035.12-1 Resolver cable, length 35 m,
3x 2x AWG 24 (19x 0.127),...
8CR040.12-1 Resolver cable, length 40 m,
3x 2x AWG 24 (19x 0.127),...
8CR045.12-1 Resolver cable, length 45 m,
3x 2x AWG 24 (19x 0.127),...
8CR050.12-1 Resolver cable, length 50 m,
3x 2x AWG 24 (19x 0.127),...
Search