home | contact | | login
 
home | language | contact | login  
automationLetter
Subscribe here to receive the latest news about current automation trends directly in your mailbox.
Go
Software > Operating systems

Windows® operating systems

With Windows® operating systems, B&R offers the standard from the PC world to controllers and visualization applications as well. These include Windows® XP Professional as well as the modular variants for embedded use, Windows® XP Embedded and Windows® CE .NET.
Operating systems

Windows® CE 5.0 and CE 6.0

When it comes to low memory requirements and high performance in open systems, Windows® CE 5.0 and CE 6.0 is the right choice. B&R provides a standard image for the Power Panel, Mobile Panel, APC620 and Panel PC, which provides numerous software tools and services while taking up just approx. 30 MB.

Windows® 7

The new Windows® 7 operating system offers a wealth of innovative features and performance improvements. Faster switching to power saving mode, quicker restores, less memory usage, and high-speed detection of USB devices are just a few of the advantages provided by Windows® 7. German and English are available in Windows® 7 Professional, while Windows® 7 Ultimate supports up to 35 different languages. Product activation is not necessary on B&R PCs, which is a huge advantage for simple logistical procedures that relate to machine automation.

Windows® XP Professional

Windows® XP Professional, the operating system used most in the office world, is also available for the field of automation. With the AR010 Soft PLC, controller tasks and Windows® applications can be linked together.

Windows® Embedded Standard 2009

Windows® Embedded Standard 2009 is the modular version of Windows® XP Professional. It is used if XP applications require a smaller operating system size to run. Together with CompactFlash memory, Windows® Embedded Standard 2009 makes it possible to use the Microsoft desktop operating system in rough environmental conditions. In addition to the familiar features included in Windows® XP Professional, Windows® Embedded Standard 2009 has been improved with regard to dependability by adding a write filter for individual memory partitions. By protecting individual partitions such as the boot partition, the PC system can be started without any problems, even after an unexpected power failure. B&R offers complete images for industrial PCs, Power Panel and Mobile Panel devices to make the transition to Windows® Embedded Standard 2009 as easy as possible. In addition to the standard Windows® XP Professional operating system, Windows® Embedded Standard 2009 is also available in English, German and multilanguage.

Windows® XP Embedded

Windows® XP Embedded is the modular variant of Windows® XP Professional. It's used if XP applications require a smaller operating system size to run. Together with CompactFlash memory, Windows® XP Embedded makes it possible to use the Microsoft desktop operating system in rough environmental conditions. In addition to the familiar features included in Windows® XP Professional, Windows® XP Embedded has been improved with regard to dependability by adding a write filter for individual memory partitions. By protecting individual partitions such as the boot partition, the PC system can be started without any problems, even after an unexpected power failure. Preinstalled Compact Flash cards offered by B&R for industrial PCs and Power Panel devices make the transition to Windows® XP Embedded as easy as possible. In addition to Windows® XP Embedded, the standard Windows® XP Professional operating system is also available in English, German and multilanguage. Unlike Windows® XP Embedded, however, this version must be activated by Microsoft.
Search