Technical Data - 5AC801.SSDI-00
| General information | 5AC801.SSDI-00 |
| Certification types | |
| CE | Yes |
| Solid state drive | 5AC801.SSDI-00 |
| Capacity | 32 GB |
| Data reliability | < 1 unrecoverable error in 1015 bit read accesses |
| MTBF | 2,000,000 hours |
| Power on/off cycles | 50.000 |
| S.M.A.R.T. Support | Yes |
| Interface | SATA |
| Maintenance | None |
| Continuous reading | Max. 250 MB/s |
| Continuous writing | Max. 170 MB/s |
| IOPS 1) | |
| 4k read | 35.000 |
| 4k write | 3.300 |
| Endurance | 5AC801.SSDI-00 |
| Guaranteed amount of data | |
| Guaranteed | 700 TB |
| Results in 5 years | 350 GB/day |
| SLC-Flash | Yes |
| Wear leveling | Static |
| Error Correction Coding (ECC) | Yes |
| Compatibility | SATA Revision 2.6 compliant, compatible with SATA 1.5 Gbit/s and 3 Gbit/s interface rates ATA/ATAPI-7 SSD Enhanced SMART ATA feature set Native command queuing (NCQ) command |
| Environmental conditions | 5AC801.SSDI-00 |
| Temperature | |
| Operation | 0 to 70°C |
| Storage | -55 to 95°C |
| Transport | -55 to 95°C |
| Relative humidity | |
| Operation | 5 to 95% |
| Storage | 5 to 95% |
| Transport | 5 to 95% |
| Vibration | |
| Operation | 7 to 800 Hz: 2.17 g |
| Storage | 10 to 500 Hz: 3.13 g |
| Transport | 10 to 500 Hz: 3.13 g |
| Shock | |
| Operation | 1000 g, 0.5 ms |
| Storage | 1000 g, 0.5 ms |
| Transport | 1000 g, 0.5 ms |
| Altitude | |
| Operation | -300 to 12.192 m |
| Storage | -300 to 12.192 m |
| Transport | -300 to 12.192 m |
| Mechanical characteristics | 5AC801.SSDI-00 |
| Installation | Fixed 2) |
| Dimensions | |
| Width | 13 mm |
| Height | 98 mm |
| Depth | 105 mm |
| Weight | 118 g |
| Manufacturer information | 5AC801.SSDI-00 |
| Manufacturer | Intel |
| Manufacturer's product ID | SSDSA2SH032G1 | | | | |
|
|