| General information | X67CA0E41.0150 |
| Durability | Oil resistant according to VDE 0473 part 811-2-1 (IEC 60811-2-1) Flame resistant according to IEC 60332-1-2 UV resistant |
| Short description | EPL attachment cable RJ45 to M12, 15.0 m |
| Type | Connecting Cables |
| Cable cross section | |
| AWG | 4x 22 AWG |
| mm² | 4x 0.34 mm² |
| Cable structure | X67CA0E41.0150 |
| Outer sheathing | |
| Material | Polyurethane (PUR) GN |
| Characteristics | Halogen-free |
| Color | Green |
| Labeling | B&R X67CA0Exx.xxxx or C20CA0Exx.xxxx |
| Lines | |
| Wire insulation | Polyethylene (PE) |
| Wire colors | White, yellow, blue, orange |
| Shield | Aluminum foil and meshed wire shield made of tinned Cu wires |
| Type | Stranded wires 0.34 mm² (22 AWG), tinned 7x 0.25 mm / 7x 30 AWG |
| Stranding | 4-wire twisted pair |
| Electrical properties | X67CA0E41.0150 |
| Conductor resistance | ≤120 Ω/km at 20°C |
| Transfer properties | Category 5 / class D up to 100 MHz according to ISO/IEC 11801 (EN50173-1), ISO/IEC 24702 (EN 50173-3) |
| Transfer rate | 10/100 Mbit/s |
| Insulation resistance | ≥ 500 MΩ/km at 20°C |
| Operating conditions | X67CA0E41.0150 |
| EN 60529 protection | |
| Cables | IP67 |
| M12 plug | IP67, only when screwed in |
| RJ45 plug | IP20, only when connected properly |
| Environmental conditions | X67CA0E41.0150 |
| Temperature | |
| Transport | -50 to 70°C |
| Fixed installation | -25 to 60°C |
| Flexible installation | -20 to 60°C |
| Mechanical characteristics | X67CA0E41.0150 |
| Dimensions | |
| Length | 15 m |
| Diameter | 6.5 mm ± 0.2 mm |
| Flex radius | |
| After installation | ≥ 7x outer diameter |
| During installation | ≥ 3x outer diameter |
| Weight | 0.061 kg/m |
| | |
|