home | contact | | login
 
home | language | contact | login  
automationLetter
Subscribe here to receive the latest news about current automation trends directly in your mailbox.
Go
8AC140.60-2
General Description Technical Data

Model Number: 8AC140.60-2
Datasheet:    other languages

Description:
ACOPOS plug-in module,
CPU, x86 100 MHz Intel compatible,
16 MB DRAM, 32 KB SRAM, removable
application memory: CompactFlash,
1 CAN interface,
1 PROFIBUS DP Slave interface,
1 RS232 interface,
3 digital I/O configurable as
24 VDC input or output 500 mA,
1 analog input ±10 V,
order application memory and 0TB708
terminal block separately.

  • Complete PLC for installation in ACOPOS servo drives
  • Removable application memory - CompactFlash (optional accessory)
  • Interfaces for connecting to CAN bus or  Profibus networks
  • Integrated analog input and up to three digital inputs/outputs (can be configured individually as
    input/output)
Search