|
 |
| Model Number: |
4PP035.E300-136 |
|
Description:
Power Panel, 24 VDC, 153 x 120 mm, LC Display, 160x80 pixels, 3 Inch, background lighting, 26 keys, 300 kB SRAM, 1984 kB FlashPROM, 1 RS232, 1 CAN interface, network capable 8 x DI, 24 VDC, sink / source, 2 Event counter,or 1 Inc. encoder, or 2 Gate time/Period duration measurement 8 x DO, 24 VDC, 0.5 A source, 4 AI, +/- 10 V, 12 bit, two of this AI can be used as KTY10 or PT1000 input 4 AO, +/- 10 V, 12 Bit, IP65 protection (from front), Order terminal blocks 2 x TB718, 1x TB103 separately.
|