Technical Data - 5AC801.HDDS-00
| General information | 5AC801.HDDS-00 |
| Certification types | |
| CE | Yes |
| Hard Disk | 5AC801.HDDS-00 |
| Capacity | 40 GB |
| Number of heads | 1 |
| Number of sectors | 78,140,160 |
| Bytes per sector | 512 |
| Cache | 8 MB |
| Speed | 5400 rpm ±1% |
| Startup time | Typ. 3 s (from 0 rpm to read access) |
| MTBF | 750,000 POH 1) |
| S.M.A.R.T. Support | Yes |
| Interface | SATA |
| Access time | 5.6 ms |
| Data transfer rate | |
| Internal | Max. 450 Mbits/s |
| To/from host | Max. 150 MB/s (Ultra DMA mode 5) |
| Positioning time | |
| Minimum (track to track) | 1 ms |
| Nominal (read only) | 12.5 ms |
| Maximum (read only) | 23 ms |
| Environmental conditions | 5AC801.HDDS-00 |
| Temperature 2) | |
| Operation 3) | -30 to 85°C |
| Operation - 24-hour 4) | -30 to 85°C |
| Storage | -40 to 95°C |
| Transport | -40 to 95°C |
| Relative humidity 5) | |
| Operation | 5 to 90%, non-condensing |
| Storage | 5 to 95%, non-condensing |
| Transport | 5 to 95%, non-condensing |
| Vibration | |
| Operation | 5 to 500 Hz: 2 g; no unrecoverable errors |
| Storage | 5 to 500 Hz: 5 g; no unrecoverable errors |
| Transport | 5 to 500 Hz: 5 g; no unrecoverable errors |
| Shock | |
| Operation | 300 g and 2 ms duration; no unrecoverable errors
150 g and 11 ms duration; no unrecoverable errors |
| Storage | 800 g and 2 ms duration; no unrecoverable errors
400 g and 0.5 ms duration; no unrecoverable errors |
| Transport | 800 g and 2 ms duration; no unrecoverable errors
400 g and 0.5 ms duration; no unrecoverable errors |
| Altitude | |
| Operation | -300 to 5000 m |
| Storage | -300 to 12192 m |
| Mechanical characteristics | 5AC801.HDDS-00 |
| Installation | Fixed 6) |
| Dimensions | |
| Width | 22 mm |
| Height | 172.5 mm |
| Depth | 150 mm |
| Weight | 387 g |
| Manufacturer information | 5AC801.HDDS-00 |
| Manufacturer | Seagate |
| Manufacturer's product ID | ST940817SM | | | | |
|
|