| General information | 5AC801.HDDI-02 |
| Certification types | |
| CE | Yes |
| Hard Disk | 5AC801.HDDI-02 |
| Capacity | 160 GB |
| Number of heads | 3 |
| Number of sectors | 312,581,808 |
| Bytes per sector | 512 |
| Cache | 8 MB |
| Speed | 5400 rpm ±1% |
| Startup time | Typ. 4 s (from 0 rpm to read access) |
| MTBF | 300,000 POH 1) |
| S.M.A.R.T. Support | Yes |
| Interface | SATA |
| Access time | 12 ms |
| Data transfer rate | |
| Internal | Max. 84.6 Mbits/s |
| To/from host | Max. 150 MB/s (Ultra DMA mode 5) |
| Positioning time | |
| Minimum (track to track) | 1.5 ms |
| Nominal (read only) | 12 ms |
| Maximum (read only) | 22 ms |
| Environmental conditions | 5AC801.HDDI-02 |
| Temperature 2) | |
| Operation | -15 to 80°C |
| Operation - 24-hour 3) | -15 to 80°C |
| Storage | -40 to 95°C |
| Transport | -40 to 95°C |
| Relative humidity 4) | |
| Operation | 8 to 90%, non-condensing 5) |
| Storage | 5 to 95%, non-condensing 6) |
| Transport | 5 to 95%, non-condensing 7) |
| Vibration | |
| Operation | 5 to 500 Hz: 1 g; no unrecoverable errors |
| Storage | 5 to 500 Hz: 5 g, no damage |
| Transport | 5 to 500 Hz: 5 g, no damage |
| Shock | |
| Operation | 325 g and 2 ms duration; no unrecoverable errors |
| Storage | 900 g, 1 ms; no damage 120 g, 11 ms; no damage |
| Transport | 900 g, 1 ms; no damage 120 g, 11 ms; no damage |
| Altitude | |
| Operation | -300 to 3000 m |
| Storage | -300 to 12192 m |
| Mechanical characteristics | 5AC801.HDDI-02 |
| Installation | Fixed 8) |
| Dimensions | |
| Width | 13 mm |
| Height | 98 mm |
| Depth | 105 mm |
| Weight | 135 g |
| Manufacturer information | 5AC801.HDDI-02 |
| Manufacturer | Fujitsu |
| Manufacturer's product ID | MHY2160BH-ESW |
| | |
|