Description:
Power Panel PP352; 5.7" QVGA color TFT-display; 20 function keys and 20 system keys; 128 MB SDRAM; CompactFlash slot (type I); ETH 10/100; RS232; 2x USB; IP65 protection (front side); 24 VDC (0TB103.9 screw clamp or 0TB103.91 cage clamp must be ordered separately).