home | contact | | login
 
home | language | contact | login  
automationLetter
Subscribe here to receive the latest news about current automation trends directly in your mailbox.
Go
Image
CPU boards
Model Number Description
5PC800.B945-00 CPU Board Intel Core Duo L2400,
1.66 GHz, 667 MHz FSB, 2 MB L2 cache;...
5PC800.B945-01 CPU Board Intel Core2 Duo L7400,
1.5 GHz, 667 MHz FSB, 4 MB L2 cache;...
5PC800.B945-02 CPU Board Intel Core2 Duo U7500,
1.06 GHz, 533 MHz FSB, 2 MB L2 cache;...
5PC800.B945-03 CPU Board Intel Celeron M 423,
1.06 GHz, 533 MHz FSB, 1 MB L2 cache;...
5PC800.B945-04 CPU Board Intel Core2 Duo T7400,
2.16 GHz, 667 MHz FSB, 4 MB L2 cache;...
5PC800.B945-05 CPU board Intel Atom N270, 1.6 GHz,
533 MHz FSB, 512 kB L2 cache;...
5PC800.B945-10 CPU board Intel Core Duo L2400,
1.66 GHz, 667 MHz FSB, 2 MB L2 cache;...
5PC800.B945-11 CPU board Intel Core2 Duo L7400,
1.5 GHz, 667 MHz FSB, 4 MB L2 cache;...
5PC800.B945-12 CPU board Intel Core2 Duo U7500,
1.06 GHz, 533 MHz FSB, 2 MB L2 cache;...
5PC800.B945-13 CPU board Intel Celeron M 423,
1.06 GHz, 533 MHz FSB, 1 MB L2 cache;...
5PC800.B945-14 CPU board Intel Core2 Duo T7400,
2.16 GHz, 667 MHz FSB, 4 MB L2 cache;...
5PC800.BM45-00 CPU Board Intel Core2 Duo T9400,
2.53 GHz, 1066 MHz FSB, 6 MB L2 cache;...
5PC800.BM45-01 CPU Board Intel Core2 Duo P8400,
2.26 GHz, 1066 MHz FSB, 3 MB L2 Cache;...
Search