home | contact | | login
 
home | language | contact | login  
automationLetter
Subscribe here to receive the latest news about current automation trends directly in your mailbox.
Go
Motion control > ACOPOSmicro

ACOPOSmicro

ACOPOSmicro drive system

This series provides the user with solutions for the low and the lowest power range.
Flexibility
Ever-changing fields of application and the necessity to integrate different types of drives in one machine often creates accordingly large challenges for the developers of the application. Creating projects with B&R Automation Studio makes it possible to operate a wide range of drive designs using the same tools. That means that flexible drive architectures can be implemented by linking them together or keeping them independent of each other. It is also possible to include various machine versions in the configuration phase and to account for different models with alternating drive types. Combining stepper motors and servos is very easy. This gives the machine manufacturer new levels of freedom with regard to flexibility.

 

Smallest dimensions
The compactness of the module is clearly evident in the two-channel version. The ACOPOSmicro requires an area of less than 50 cm² per axis. This not only saves space in the switching cabinet for applications with multiple axes but also provides advantages in wiring because the bus and supply voltage connection is only needed for every second motor. A continuous current of 10 A and a peak current of 15 A are possible for each stepper motor. This power rating is sufficient to run even the largest stepper motors. With these, a continuous current of 8 A and a peak current of 15 A are permitted. 8LV compact drives are available for the ACOPOSmicro servo motors. The module is protected against overcurrent, overtemperature and other prohibited operating conditions. Appropriate warnings and error messages are output via the fieldbus.

 

Variable rated voltage ranges
To achieve higher torque values at high speeds, the first voltage variation was designed for a rated voltage of 80 VDC. A withstand capability is provided up to 95 VDC. However, the drive can also be utilized in the low voltage range with nearly no limitations. This means that the ACOPOSmicro product line can be operated down to a voltage of 18 VDC. XXXIntegrated I/O In addition to trigger inputs, a 24 VDC output is also provided. This can be used, for example, to control external brakes and is also available for other tasks. If required, additional functionality can be added via optional modules at a minimum cost and without taking up extra space. This makes it possible to implement even extraordinary customer-specific requirements. The optional support of many different encoder systems illustrates this product line's high degree of flexibility.

 

Highlights of the ACOPOSmicro drive system

  • Innovative drive concept
  • Wide range of use
  • Compact construction
  • Flexible functionality
  • Optional expansions
ACOPOSmicro
Search