| General information | 5PC810.SX02-00 |
| Dongle port | Yes |
| Cooling | Passive via heat sink and optionally supported with an active fan kit |
| LEDs | Power, HDD, Link 1, Link 2 |
| B&R ID code | $A3C7 |
| Battery | |
| Type | Renata 950 mAh |
| Lifespan | 2½ years 1) |
| Removable | Yes, accessible behind the orange front doors |
| Design | Lithium ion |
| Power button | Yes |
| Reset button | Yes |
| Buzzer | Yes |
| Certification types | |
| c-UL-us | Yes |
| CE | Yes |
| Controllers | 5PC810.SX02-00 |
| Bootloader | BIOS |
| Real-time clock | |
| Battery-buffered | Yes |
| Power failure logic | |
| Controllers | MTCX 2) |
| Buffer time | 10 ms |
| Graphics | |
| Controllers | Depending on the CPU board used |
| SRAM | |
| Size | 512 kB |
| Battery-buffered | Yes |
| Remanent variables in power fail mode | 192 kB (e.g. for Automation Runtime, see AS help documentation) |
| Memory | |
| Type | Depending on the CPU board used |
| Size | Depending on the CPU board used |
| Interfaces | 5PC810.SX02-00 |
| COM1 | |
| Type | RS232, modem-capable, not electrically isolated |
| Design | 9-pin DSUB plug |
| UART | 16550-compatible, 16-byte FIFO |
| Max. baud rate | 115 kbit/s |
| COM2 | |
| Type | RS232, modem-capable, not electrically isolated |
| Design | 9-pin DSUB plug |
| UART | 16550-compatible, 16-byte FIFO |
| Max. baud rate | 115 kbit/s |
| CompactFlash slot 1 | |
| Amount | 1 |
| Type | Type I |
| CompactFlash slot 2 | |
| Type | Type I |
| Amount | 1 |
| USB | |
| Amount | 5 |
| Type | USB 2.0 |
| Design | Type A |
| Transfer rate | Low speed (1.5 Mbit/s), full speed (12 Mbit/s), to high speed (480 Mbit/s) |
| Current load | Max. 500 mA or 1 A per connection |
| Ethernet | |
| Amount | 2 |
| Design | Shielded RJ45 port |
| Transfer rate | 10/100/1000 Mbit/s |
| Max. baud rate | 1 Gbit/s |
| Panel/Monitor interface | |
| Design | DVI-I socket |
| Type | SDL/DVI/monitor |
| CAN | |
| Note | Optional |
| Audio | |
| Type | AC97 sound |
| Inputs | Microphone, Line in |
| Outputs | Line Out |
| Add-on interface slot | |
| Amount | 1 |
| Inserts | 5PC810.SX02-00 |
| PCI / PCIe slots | |
| Amount | 2 PCI slots or 1 PCI and 1 PCIe slot 3) |
| Slide-in drives | 1 |
| Slide-in compact drives | 1 |
| Automation Panel link slot | Yes |
| Add-on UPS slot | Yes |
| Insert for fan kit | Yes |
| Electrical properties | 5PC810.SX02-00 |
| Rated voltage | 24 VDC ±25% |
| Rated current | 6 A |
| Starting current | Typ. 7 A, max. 50 A for < 300 µs |
| Operating conditions | 5PC810.SX02-00 |
| EN 60529 protection | IP20 |
| Environmental conditions | 5PC810.SX02-00 |
| Temperature | |
| Operation | Component-dependent |
| Storage | -20 to 60°C |
| Transport | -20 to 60°C |
| Relative humidity | |
| Operation | Component-dependent |
| Storage | Component-dependent |
| Transport | Component-dependent |
| Vibration 4) | |
| Operation (continuous) | 2 to 9 Hz: 1.75 mm amplitude / 9 to 200 Hz: 0.5 g |
| Operation (occasional) | 2 to 9 Hz: 3.5 mm amplitude / 9 to 200 Hz: 1 g |
| Storage | 2 to 8 Hz: 7.5 mm amplitude / 8 to 200 Hz: 2 g / 200 to 500 Hz: 4 g |
| Transport | 2 to 8 Hz: 7.5 mm amplitude / 8 to 200 Hz: 2 g / 200 to 500 Hz: 4 g |
| Shock 5) | |
| Operation | 15 g, 11 ms |
| Storage | 30 g, 15 ms |
| Transport | 30 g, 15 ms |
| Altitude | |
| Operation | Max. 3000 m (component-dependent) 6) |
| Mechanical characteristics | 5PC810.SX02-00 |
| Housing 7) | |
| Material | Galvanized plate, plastic |
| Front cover | Colored orange plastic (similar to Pantone 144CV) |
| Paint | Light gray (similar to Pantone 427CV), dark gray (similar to Pantone 432CV) |
| Dimensions | |
| Width | 120.8 mm with heat sink 5AC801.HS00-00 and 5AC801.HS00-02 136 mm with heat sink 5AC801.HS00-01 |
| Height | 270 mm |
| Depth | 254.6 mm |
| Weight | Approx. 2800 g (component-dependent) |
| | |
|