home | contact | | login
 
home | language | contact | login  
automationLetter
Subscribe here to receive the latest news about current automation trends directly in your mailbox.
Go
Industrial PCs > Automation PC 800 > Fan kits > 5PC810.FA05-00
General Description Technical Data

Technical Data - 5PC810.FA05-00
General information 5PC810.FA05-00
Number of fans 3
Speed Max. 4300 rpm ±10%
Noise level 32 dB
Lifespan 60,000 hours at 40°C
Type Double ball bearings
Mechanical characteristics 5PC810.FA05-00
Dimensions  
Fans  
Width 70 mm
Height 70 mm
Depth 15 mm
 
Search
Accessory
optional