|
5PC810.FA02-00
Technical Data - 5PC810.FA02-00
| General information | 5PC810.FA02-00 |
| Number of fans | 2 |
| Speed | Max. 4300 rpm ±12.5% |
| Noise level | 32 dB |
| Lifespan | 60,000 hours at 40°C |
| Type | Double ball bearings |
| Mechanical characteristics | 5PC810.FA02-00 |
| Dimensions | |
| Fans | |
| Width | 70 mm |
| Height | 70 mm |
| Depth | 15 mm | | | | |
|
|