Technical Data - 5PC810.FA01-00
| General information | 5PC810.FA01-00 |
| Number of fans | 3 |
| Speed | Max. 6100 rpm |
| Noise level | 21 dB |
| Lifespan | 29,000 hours at 70°C 95,000 hours at 20°C |
| Type | Double ball bearings |
| Mechanical characteristics | 5PC810.FA01-00 |
| Dimensions | |
| Fans | |
| Width | 40 mm |
| Height | 40 mm |
| Depth | 10 mm | | | | |
|
|