| General information | 5PC800.B945-02 |
| Certification types | |
| CE | Yes |
| Controllers | 5PC800.B945-02 |
| Bootloader | Embedded AMI BIOS |
| Processor | |
| Type | Intel® Core™2 Duo U7500 |
| Clock frequency | 1060 MHz |
| Architectures | 65 nm |
| L1 cache | 32 kB |
| L2 cache | 2 MB |
| External bus | 533 MHz |
| Intel 64 architecture | Yes |
| Chipset | Intel® 945GME
Intel® 82801 GHM (ICH7M-DH) |
| Real-time clock | |
| Accuracy | At 25°C: typ. 12 ppm (1 seconds) per day |
| Battery-buffered | Yes |
| Memory socket | |
| Type | DDR2 |
| Size | Max. 3 GB |
| Graphics | |
| Controllers | Intel® Graphics Media Accelerator 950 |
| Memory | Up to 224 MB 1) |
| Color depth | Max. 32-bit |
| Resolution | |
| DVI | 2x Intel compliant SDVO ports, 1920 x 1080 |
| RGB | 400 MHz RAMDAC, resolutions up to 2048 x 1536 @ 75 Hz (QXGA) and 1920 x 1080 @ 85 Hz (HDTV) |
| Mass memory management | 2x SATA, 1x IDE |
| Power management | ACPI 2.0, S3 support (suspend to RAM) |
| | |
|