home
|
contact
|
language
chinese
czech
deutsch
english
español
français
italiano
korean
russian
|
login
Perfection in Automation
Press Room
Career opportunities
Contact us
Worldwide
automotion
Textile industry
Packaging industry
Woodworking industry
Plastics industry
Metal industry
Semiconductor industry
Printing industry
Industrial PCs
Operator interfaces
Control systems
I/O systems
Safety technology
Motion control
Network and fieldbus modules
Software
Process control
Power supplies
Accessories
Automation Academy
Material Related Downloads
General downloads
Personal uploads
Automation training
Software registration
Support request
Service order portal
Support portal
Configuration portal
Remote access
Online meeting
Fairs
Seminars
News
Archive
Career
European Industrial Ethernet Award
Login
home
|
language
|
contact
|
login
Subscribe here to receive the latest news about current automation trends directly in your mailbox.
Industrial PCs
>
Automation PC 800
>
CPU boards
>
5PC800.B945-01
General Description
Technical Data
Model Number:
5PC800.B945-01
Datasheet:
other languages
Description:
CPU Board Intel Core2 Duo L7400,
1.5 GHz, 667 MHz FSB, 4 MB L2 cache;
chipset 945GME; 2 sockets for SO-DIMM
DDR2 modules (total memory max. 3 GB),
Realtek Ethernet controller RTL8111B.
Search
Accessory
mandatory
Main memory
Downloads
USB Registry Patch
APC800/APC820/PPC800 945GME+GM45 Chipset Driver (WinXP/ Win7- 32/64bit)
APC800 945GME AC97 Audio Driver (Win7 - 32/64bit)
APC800 945GME AC97 Audio Driver (Windows XP/XPe)
APC800/APC820/PPC800 945GME Graphics Driver (Win7 - 64bit)
APC800/PPC800 945GME Chipset Driver (Windows XP/XPe)
APC810/APC820/PPC800 BIOS with B945GME CPU Boards
APC800/APC820/PPC800 945GME Graphics Driver (Win7 - 32bit)
APC800/APC820/PPC800 945GME for ETH2 (Win7 - 64bit)
APC800/PPC800 945GME Graphics Driver (Windows XP/XPe)
APC800/APC820/PPC800 945GME for ETH2 (Win7 - 32bit)
APC800/APC820/PPC800 945GME for ETH1 (Win7 - 32/64bit)
APC800/PPC800 Intel© 82573L/82574 for ETH2 (Windows XP/XPe)
APC800/PPC800 Realtek RTL8111B for ETH1 (Windows XP/XPe)
Automation PC 820 User's Manual
Automation PC 810 User's Manual