home | contact | | login
 
home | language | contact | login  
automationLetter
Subscribe here to receive the latest news about current automation trends directly in your mailbox.
Go
Industrial PCs > Automation PC 800 > Heat sinks > 5AC801.HS00-01
General Description Technical Data

Technical Data - 5AC801.HS00-01
General information 5AC801.HS00-01
Ideal for CPU boards 5PC800.B945-04 / -14
5PC800.BM45-00
5PC800.BM45-01
Mechanical characteristics 5AC801.HS00-01
Material Aluminum, black-coated with copper heat pipes
Dimensions  
Width 228.7 mm
Height 218 mm
Depth 28 mm
Weight Approx. 2000 g
 
Search
Accessory
mandatory