Technical Data - 5AC801.HS00-00
| General information | 5AC801.HS00-00 |
| Ideal for CPU boards | 5PC800.B945-00 / -10 5PC800.B945-01 / -11 5PC800.B945-02 / -12 5PC800.B945-03 / -13 |
| Mechanical characteristics | 5AC801.HS00-00 |
| Material | Aluminum, black-coated with copper heat pipes |
| Dimensions | |
| Width | 228.7 mm |
| Height | 218 mm |
| Depth | 12.8 mm |
| Weight | Approx. 1700 g | | | | |
|
|