Technical Data - 5AC801.DVRS-00
| General information | 5AC801.DVRS-00 |
| Certification types | |
| CE | Yes |
| CD / DVD drive | 5AC801.DVRS-00 |
| Data buffer capacity | 2 MB |
| Data transfer rate | Max. 33.3 MB/s |
| Speed | Max. 5160 rpm ±1% |
| Noise level | Approx. 45 dBA in a distance of 50 cm (full read access) |
| Compatible formats | CD-DA, CD-ROM mode 1/mode 2 CD-ROM XA mode 2 (form 1, form 2) Photo CD (single/multi-session), Enhanced CD, CD text DVD-ROM, DVD-R, DVD-R (double layer), DVD-RW, DVD-Video DVD RAM (4.7 GB, 2.6 GB) DVD+R, DVD+R (double layer), DVD+RW |
| Laser class | Class 1 laser |
| Lifespan | 60,000 POH (Power-On Hours) |
| Interface | SATA |
| Startup time | |
| CD | Max. 14 seconds (0 rpm to read access) |
| DVD | Max. 15 seconds (0 rpm to read access) |
| Access time | |
| CD | On average 140 ms (24x) |
| DVD | On average 150 ms (8x) |
| Readable media | |
| CD | CD/CD-ROM (12 cm, 8 cm), CD-R, CD-RW |
| DVD | DVD-ROM, DVD-R, DVD-R (double layer), DVD-RW. DVD-RAM, DVD+R, DVD+R (double layer), DVD+RW, DVD-RAM |
| Non-write protected media | |
| CD | CD-R, CD-RW |
| DVD | DVD-R/RW, DVD-R (double layer), DVD-RAM (4.7 GB), DVD+R/RW, DVD+R (double layer) |
| Reading rate | |
| CD | 24x |
| DVD | 8x |
| Write speed | |
| CD-R | 24x, 16x, 10x and 4x |
| CD-RW | 24x, 16x, 10x and 4x |
| DVD+R | 8x, 4x and 2, 4x |
| DVD+R (double layer) | 6x, 4x and 2, 4x |
| DVD+RW | 4x and 2x |
| DVD-R | 8x, 4x and 2x |
| DVD-R (Double Layer) | 6x, 4x and 2x |
| DVD-RAM 1) | 5x, 3x and 2x |
| DVD-RW | 6x, 4x and 2x |
| Write-methods | |
| CD | Disk at once, session at once, packet write, track at once |
| DVD | Disk at once, incremental, over-write, sequential, multi-session |
| Environmental conditions | 5AC801.DVRS-00 |
| Temperature 2) | |
| Operation | 5 to 55°C 3) |
| Storage | -20 to 60°C |
| Transport | -40 to 65°C |
| Relative humidity | |
| Operation | 8 to 80%, non-condensing |
| Storage | 5 to 95%, non-condensing |
| Transport | 5 to 95%, non-condensing |
| Vibration | |
| Operation | 5 to 500 Hz: 0.2g |
| Storage | 5 to 500 Hz: 2g |
| Transport | 5 to 500 Hz: 2g |
| Shock | |
| Operation | At max. 5 g and 11 ms duration |
| Storage | At max. 60 g and 11 ms duration At max. 200 g and 2 ms duration |
| Transport | At max. 60 g and 11 ms duration At max. 200 g and 2 ms duration |
| Mechanical characteristics | 5AC801.DVRS-00 |
| Dimensions | |
| Width | 22 mm |
| Height | 172.5 mm |
| Depth | 150 mm |
| Weight | 400 g | | | | |
|
|