Technical Data - 5AC801.DVDS-00
| General information | 5AC801.DVDS-00 |
| Certification types | |
| CE | Yes |
| CD / DVD drive | 5AC801.DVDS-00 |
| Data transfer rate | Max. 1.5 Gbit/s |
| Speed | Max. 5090 rpm ±1% |
| Noise level | Approx. 45 dBA in a distance of 50 cm (full read access) |
| Compatible formats | CD-DA, CD-ROM mode 1/mode 2 CD-ROM XA mode 2 (form 1, form 2) Photo CD (single/multi-session) Enhanced CD, CD text DVD-ROM, DVD-Video (Double Layer), DVD-R (Single/Multi-border), DVD-R DL (Single/Multi-border), DVD-RW (Single/Multi-border), DVD+R (Single/Multi session), DVD+R DL (Single/Multi session), DVD+RW (Single/Multi session), DVD-RAM (4.7 GB, 2.6 GB) |
| Laser class | Class 1 laser |
| Lifespan | 60,000 POH (Power-On Hours) |
| Interface | SATA |
| Startup time | |
| CD | Max. 19 seconds (0 rpm to read access) |
| DVD | Max. 19 seconds (0 rpm to read access) |
| Access time | |
| CD | Average of 130 ms |
| DVD | Average of 140 ms |
| Readable media | |
| CD | CD-ROM (12 cm, 8 cm), CD-A CD-R, CD-RW |
| DVD | DVD-ROM, DVD-R, DVD-R DL, DVD-RW, DVD+R DVD+R DL, DVD+RW, DVD-RAM |
| Reading rate | |
| CD | 24x |
| DVD | 8x |
| Environmental conditions | 5AC801.DVDS-00 |
| Temperature 1) | |
| Operation | 5 to 55°C 2) |
| Storage | -20 to 60°C |
| Transport | -40 to 65°C |
| Relative humidity | |
| Operation | 8 to 80%, non-condensing |
| Storage | 5 to 95%, non-condensing |
| Transport | 5 to 95%, non-condensing |
| Vibration | |
| Operation | 5 to 500 Hz: 0.2g |
| Storage | 5 to 500 Hz: 2g |
| Transport | 5 to 500 Hz: 2g |
| Shock | |
| Operation | 5 g and 11 ms duration |
| Storage | 60 g and 11 ms duration 200 g and 2 ms duration |
| Transport | 60 g and 11 ms duration 200 g and 2 ms duration |
| Mechanical characteristics | 5AC801.DVDS-00 |
| Dimensions | |
| Width | 22 mm |
| Height | 172.5 mm |
| Depth | 150 mm |
| Weight | 455 g | | | | |
|
|