home | contact | | login
 
home | language | contact | login  
automationLetter
Subscribe here to receive the latest news about current automation trends directly in your mailbox.
Go
Industrial PCs > Mobile Panel 50 > Attachment cables
Image
Attachment cables
Model Number Description
5CAMPH.0018-30 MP40/50 Connecting Cable with Push Pull
connector, 1.8 m.
5CAMPH.0050-30 MP40/50 Connecting Cable with Push Pull
connector, 5 m.
5CAMPH.0100-30 MP40/50 Connecting Cable with Push Pull
connector, 10 m.
5CAMPH.0150-30 MP40/50 Connecting Cable with Push Pull
connector, 15 m.
5CAMPH.0200-30 MP40/50 Connecting Cable with Push Pull
connector, 20 m.
Cabling
The Mobile Panel is connected using a single cable that includes all supply, communication, and control lines. The cable can be plugged into the switching cabinet. The other end in the switching cabinet is a 2 m cable with open ends (Ethernet with RJ45 plug) for simple wiring.
Search