home | contact | | login
 
home | language | contact | login  
automationLetter
Subscribe here to receive the latest news about current automation trends directly in your mailbox.
Go
Industrial PCs > Mobile Panel 50

Mobile Panel 50

Many variations

Ergonomic, light and extremely impact-resistant. These qualities of the four new handheld operating devices in the MP50 line enable safe and simple on-site operation and monitoring with a maximum range of functions.
Mobile Panel 50
The main differences within the various series include display size and the types of operating elements. Depending on the application, operating elements might include a joystick, handwheel, override potentiometer, key switch, or illuminated button. The MP40 and MP50 Mobile Panel devices are available with a 3.8" QVGA LCD b/w display or a 6.5" VGA TFT color display.
For safety, an E-stop button is integrated via an additional connection box, which enables connecting and disconnecting during operation without loss of the safety function. Two integrated three-step enable switches, ergonomically optimal for left or right-handed operators, provide the highest degree of safety even during setup.
Performance principle
The processors are based on an Intel PXA 270 CPU 256 MB DRAM. The Windows CE operating system offers a flexible foundation for a wide range of applications types, such as mobile thin clients, direct connections to the controller and open SCADA systems. The double-walled panels with IP65 protection have integrated interfaces such as USB and Ethernet 10/100.

 

The new series fits seamlessly into the B&R system environment. The panels are configured easily using Visual Components. The X20 CPU provides a compact and scalable control platform that unites all functions.

Robust design for use in rough industrial environments

A hand-held unit like the Mobile Panel has to meet higher demands than a mounted device. For this reason, the Mobile Panel has a particularly robust design. The double-walled housing absorbs hard impacts. Control elements such as key switches and E-stop are flush-mounted. The rounded housing form dampens external impacts.

 

In addition, the electronics are positioned to absorb external shocks and jolts as effectively as possible. The housing, cables, and connectors are all protected against dust and sprayed water.

Operating and monitoring
On the Mobile Panel, the limited space available for display and keys is used optimally. B&R decided on a combination of function keys, numeric keys and touch screen. Frequently used functions can be assigned to pre-programmed keys, and functions that depend on the state of the machine are assigned to touch buttons. A digital pen for touch operation can be found on the back of the device.
Search
Additional Info