home | contacto | | login
Please enable JavaScript to see the navigation!
automationLetter
Suscríbase aquí para recibir directamente en su cuenta de correo electrónico las últimas noticias sobre las tendencias actuales en automatización.
Go
News >  Ethernet bus controller from B&R
Ethernet bus controller from B&R
X20 bus controller for Modbus/TCP
23/10/2006
B&R has developed a Modbus/TCP model based on the X20 bus controller. ETHERNET Powerlink is 100% software-based, so the same hardware can be used. Ethernet/IP and Profinet RT models are in preparation. The Gigabit Ethernet bus controller developed by B&R will also be available for these open Ethernet protocols, which do not require an ASIC.
To transfer or receive I/O data on the fieldbus, the bus controller does not need to be programmed. It works simply by configuring the fieldbus master.

With the X20 bus controller, B&R continues to follow the completely modular strategy of their I/O slices. The most compact Ethernet bus controller available on the market has a width of a mere 37.5 mm. Made up of a base module, a supply module to supply the voltage for the entire system, and a fieldbus interface, the bus controller is an extremely flexible fieldbus connection. The entire bus-independent backplane can be preinstalled. Pre-wiring is also possible thanks to the removable terminals. Two RJ45 interfaces make economical daisy chain wiring possible.

 | Contact the author | 
Buscar