home | contacto | | login
Please enable JavaScript to see the navigation!
automationLetter
Suscríbase aquí para recibir directamente en su cuenta de correo electrónico las últimas noticias sobre las tendencias actuales en automatización.
Go
News >  Control and operation in one device - B&R Power Panel PP45
Control and operation in one device - B&R Power Panel PP45
Power Panel PP45 - the cost-effective complete solution for the machine manufacturing industry.
22/09/2006
The new Power Panel PP45 is an addition to the successful and time-tested Power Panel family. The compact dimensions and integrated control, visualization and I/O interface make it a cost-efficient complete solution for machine manufacturing.
Ethernet and X2X Link are used for the communication system. Additionally, these devices have been equipped with a slot for interface cards. Depending on the requirements, the Power Panel can be expanded using ETHERNET Powerlink, CAN bus, Profibus DP, or RS485/RS232, making it perfectly suited for any type of demanding task.

All components and the 5.7" QVGA LCD display are contained within a compact housing. B/W or color displays are available, optionally with function keys or a touch screen. The PP45 is operated fan-free and is front-side IP65 protected. It can therefore also be used in harsh environments.

 | Contact the author | 
Buscar