home | contacto | | login
Please enable JavaScript to see the navigation!
automationLetter
Suscríbase aquí para recibir directamente en su cuenta de correo electrónico las últimas noticias sobre las tendencias actuales en automatización.
Go
News >  Optical Advantage Thanks to B&R Illuminated Ring Keys
Optical Advantage Thanks to B&R Illuminated Ring Keys
B&R illuminated keys provide an optimal signal effect.
03/08/2006
Illuminated ring keys considerably improve visual components, provide more security, and should be present on all operator panels that control modern machines and systems.
B&R's illuminated ring keys are composed of a short-stroke key, a source of light, and high-performance LEDs. The main component is the luminous ring developed by B&R that provides even distribution of light around the key. This guarantees optimal readability and signal effectiveness even at great distances.

The illuminated ring keys have a total diameter of 25 mm, with a comfortable 16 mm for the actual pressing area. The short-stroke key with either embossment or a raised edge has a lifespan of at least 1 million uses. The LEDs are available in the signaling colors red, green, and yellow and can be combined as needed into one- or two-color variants. Legend strips guarantee a high degree of flexibility for key labels. Their use in the foodstuffs industry is also not a problem thanks to their hygienic design.

Illuminated ring keys can be controlled by the smallest terminal, an industrial PC, or over a fieldbus (e.g. ETHERNET Powerlink, CAN, or Profibus).
 | Contact the author | 
Buscar