PC-based technology
Based on the latest Intel Celeron processor technology, the X20 CPUs can utilize cycle times of 200 µs. This enables extremely fast processes to be automated with the highest level of precision. Machine quality and clock rates reach new heights. Thanks to ultra-low voltage design, the processors are able to maintain this high computing performance with very low power consumption. Large amounts of RAM grant the user unrestricted freedom with applications. It is complemented by a battery buffered nonvolatile SRAM for task specific data and remanent variables. In the case of a power outage, the variables that have been declared as being remanent are automatically copied from the fast RAM to the secure SRAM. The data content remains in tact until the controller is restarted, and the process can simply be resumed. After all, a slot for CompactFlash cards is integrated in the system for saving programs or application data, such as recipes.
Comprehensive communication
Today, state-of-the-art industrial communication is synonymous with Ethernet. That is why the X20 CPUs are equipped with two independent Fast Ethernet interfaces. One RJ45 connection is set up for TCP/IP communication, and the second provides optimal support for ETHERNET Powerlink, e.g. for axis and I/O connections in true real-time with extremely short cycle times. There are two additional ports available for USB devices, e.g. additional mass memory. An RS232 rounds off the extensive standard features of the X20 CPUs.
Space-saving installation
Designed for use in industrial environments. For machines and equipment in all branches, it is vital that the entire system functions properly in its environment. This also holds true for mounting rail installation. A complete unit consisting of an X20 CPU and X20 I/O modules can be mounted and removed as a unit from the mounting rail. Providing the highest performance, many standard interfaces and interface modules for expansions - yet the dimensions are unbelievably compact. The dimensions of the CPU match those of the X20 modules, which prevents unnecessary waste of space in the switching cabinet.