home | contacto | | login
Please enable JavaScript to see the navigation!
automationLetter
Suscríbase aquí para recibir directamente en su cuenta de correo electrónico las últimas noticias sobre las tendencias actuales en automatización.
Go
News > Archivo >  X20 - The New Standard for Automation
X20 - The New Standard for Automation
The X20 System is an intelligent controller and I/O system – locally or remote.
11/08/2005
Born from experience gained from applications all over the world and numerous conversations with customers, the X20 combines all of the wishes and demands into one single I/O system. Open, flexible and modular, the X20 provides customized solutions for any automation task.
More than just I/O
As standard I/O, the X20 expands the range of possibilities for any control system. The principle is as simple as it is efficient. The user puts his system together according exactly to his needs. X20 can be applied to digital technology for one, two or three line connections just as well as for analog signal processing. All connection technologies and signal variations are provided. Simply connect it, configure it and you're finished.

Considerable savings potential is possible by using ultra-compact 12 channel modules which can save up to 50% of space in the switching cabinet. 12 channels with a width of 12.5 mm allows a component density never before achieved with optimum terminal ergonomics. As a result, the X20 system offers 50% more channels than comparable slice systems without sacrificing terminal connections.

Local or remote – you decide!
The X20 System is an intelligent controller and I/O system – locally or remote. The user determines characteristics, architecture and topology. The remote backplane represents a quantum leap in system flexibility. Almost any distance can be bridged between the modules, at any location and as often as necessary: right next to each other on the mounting rail, in the same switching cabinet, over 100m away and in combination with other components.

Open for all
Profibus DP and CAN, with its protocol derivatives CANopen and DeviceNet, are the classic fieldbus systems that have made it on the market. Additionally, Ethernet is also becoming a strong force on the market. Using a bus controller, the X20 system can serve as a power standard I/O to all of these fieldbus systems and therefore with all standard PLC systems.

 | Contact the author | 
Buscar