All drives integrated
The USB drive combination includes a DVD-ROM/CD-RW drive, a floppy-disk drive, and two USB interfaces (Type A and Type B). In addition, it has an integrated Compact Flash slot that is compatible with Type I and Type II cards. This enables the use of not only Compact Flash cards, but also Microdrive mini-drives. All drives and the Type A USB interface are accessible from the front of the PC.
Industrial standard installation
The drive combination meets all industrial requirements, and its metal housing makes it very robust. It is easy to mount in a switching cabinet cutout using the supplied mounting angles. An optional front door is available to cover the front and provide IP65 protection.