Line solutions
Just like in team sports, integrated production lines with highly automated production flow rely on a complete effort. As a solution provider, B&R offers the technology to optimize the digital workflow. Real-time industrial Ethernet is the foundation for synchronized interactions between individual production processes.
Total cost of ownership
In a competitive market, system decisions are increasingly being made based on total cost. Exceptional system availability, excellent machine performance, uniform operation, easy-to-use modular devices, compatibility throughout the entire system, and an effective worldwide support network guarantee a substantial reduction in total cost. A partnership that pays off.
Highest level of availability during 24/7 operation
The highest level of production system availability throughout the entire lifespan of the machines is indispensable in the print media industry. A minimum amount of downtime is just as decisive as a smooth running system during automatic operation. Intuitive and sophisticated diagnostic functions, remote diagnostics, open interfaces, worldwide availability of automation components, and a reliable international partner are all combined to provide optimal support.
Open system architecture
Simple and seamless integration of machines in the production process requires uniform interfaces for operation, diagnostics, and data exchange. Full support of the digital workflow is a matter of course. B&R's relies on open, standardized structures for communication, programming, data handling, and functionality.