Power Panel 45 all-in-one solution- Control, visualization and I/O in one compact design
04/04/2008
B&R offers an all-in-one solution with the Power Panel PP45. The compact dimensions and integrated control, visualization and I/O interface make it a cost-efficient complete solution for machine manufacturing.
Ethernet and X2X Link are used for the communication system. Additionally, these devices have been equipped with a slot for interface cards. Depending on the requirement, the Power Panel can be expanded using CAN bus, Profibus DP, or RS485/RS232, making it perfectly suited for any type of demanding task.
All components and the 5.7" QVGA LCD display are contained within a compact housing. B/W or color displays are available, optionally with function keys or a touch screen. The PP45 is operated fan-free and is front-side IP65 protected. It can therefore also be used in harsh environments.
Press Contact:
Bernecker + Rainer Industrie-Elektronik Ges.m.b.H. Andreas Enzenbach B&R Strasse 1 5142 Eggelsberg Austria