Suscríbase aquí para recibir directamente en su cuenta de correo electrónico las últimas noticias sobre las tendencias actuales en automatización.
|
|
Sumario de direcciones
B&R Locations / B&R Standorte
B&R CORPORATE HEADQUARTERSBernecker + Rainer Industrie-Elektronik Ges.m.b.H. B&R Strasse 1 5142 Eggelsberg AUSTRIA Tel: +43 (0)7748/6586-0 Fax: +43 (0)7748/6586-26 office@br-automation.comArgentina
Buenos Aires, Nicon Nicon Juan Florio 1690 1754 San Justo Buenos Aires ARGENTINA Tel: +54 (0)11 4461 5802 Fax: +54 (0)11 4461 5802 info@nicon.com.ar
Australia
Authorised Australian Distributor, DAANET DAANET Pty Ltd Unit 2, 32-44 Tarkin Court Bell Park VIC 3215 AUSTRALIA Tel: +61 1300 322 638 Fax: +61 1300 762522 sales@daanet.com.au
NSW, Excell Control 1 Resolution Drive Unanderra, NSW 2526 AUSTRALIA Tel: +61 2 4272 1922 Fax: +61 2 4272 2957 sales@excellcontrol.com.au
QLD, Central and Northern Queensland, Marcon Agencies 44-46 Carmel Street Garbutt, QLD 4814 AUSTRALIA Tel: +61 7 4725 4499 Fax: +61 7 4725 4511 sales@marconagencies.com.au
| SA, Axelent Automation & Safety Pty Ltd 132 Grange Road Allenby Gardens, SA 5009 AUSTRALIA Tel: +61 8 82415365 Fax: +61 8 8340 7933 ty@axelent.com.au
VIC, Remtron Automation Unit 12/2 Sibthorpe Street Braeside, Melbourne VIC 3195 AUSTRALIA Tel: +61 3 9587 1233 Fax: +61 3 9587 1591 sales@remtron.com.au
Austria
B&R Graz Bernecker + Rainer Industrie-Elektronik Ges.m.b.H. Moserhofgasse 60 8010 Graz AUSTRIA Tel: +43 (0)7748/6586-0 Fax: +43 (0)7748/6586-26 office.at.graz@br-automation.com
B&R Lienz Bernecker + Rainer Industrie-Elektronik Ges.m.b.H. Amlacher Strasse 12 9900 Lienz AUSTRIA Tel: +43 (0)4852/64529-675 office.at.lienz@br-automation.com
| B&R Linz Bernecker + Rainer Industrie-Elektronik Ges.m.b.H. Am Winterhafen 1, Top 6 4020 Linz AUSTRIA Tel: +43 (0)7748/6586-0 Fax: +43 (0)7748/6586-4501 office.at.linz@br-automation.com
B&R Rankweil Bernecker + Rainer Industrie-Elektronik Ges.m.b.H. Alemannenstrasse 49 6830 Rankweil AUSTRIA Tel: +43 (0) 7748 / 6586 - 0 Fax: +43 (0) 7748 / 6586 - 26 office.at.rankweil@br-automation.com
B&R Salzburg Bernecker + Rainer Industrie-Elektronik Ges.m.b.H. Wasserfeldstraße 15 5020 Salzburg AUSTRIA Tel: +43 (0)7748/6586-0 Fax: +43 (0)7748/6586-1240 office.at.salzburg@br-automation.com
B&R Schärding TGZ Schärding Technologie- und Gründerzentrum GmbH Top 7 Kenzianweg 8 4780 Schärding
AUSTRIA Tel: +43 (0)7748/6586-0 Fax: +43 (0)7748/6586-1587 office.at.schaerding@br-automation.com
B&R Vöcklabruck Bernecker + Rainer Industrie-Elektronik Ges.m.b.H. VDZ - Wartenburgerstrasse 1b 4840 Vöcklabruck AUSTRIA Tel: +43 (0)7672/25872 Fax: +43 (0)7672/25872-24 office.at.voecklabruck@br-automation.com
| B&R Wels Bernecker + Rainer Industrie-Elektronik Ges.m.b.H. GTZ Wels TOP 72 Durisolstrasse 7 4600 Wels AUSTRIA Tel: +43 (0)7748/6586-0 Fax: +43 (0)7748/6586-1588 office.at.wels@br-automation.com
B&R Wien Bernecker + Rainer Industrie-Elektronik Ges.m.b.H. Industriezentrum NÖ-Süd Strasse7, Objekt 58D/9 2355 Wr. Neudorf AUSTRIA Tel: +43 (0)7748 / 6586 - 0 Fax: +43 (0)7748 / 6586 - 3589 office.at.wien@br-automation.com
Belarus
Minsk, Entas UP ENTAS UP Logoyski trakt, 22 - 2420 220113, Minsk BELARUS Tel: +375 (0)17/3852727, 3852707 Fax: +375 (0)17/3852727, 3852707 entas@mail.ru
Belgium
B&R Headquarters: Aalst B&R Industriële Automatisering B.V. Ninovesteenweg 198 9320 Aalst (Erembodegem) BELGIUM Tel: +32 (0)53/212001 Fax: +32 (0)53/212014 office.be@br-automation.com
Brazil
B&R Headquarters: Campinas B&R Automacao Industrial Ltda. Av. Dr. Romeu Tórtima, 1448 Cidade Universitária CEP 13083-897 Campinas/SP BRAZIL Tel: +55 (0)19 3289 0211 Fax: +55 (0)19 3289 0211 office.br@br-automation.com
| B&R Sao Paulo B&R Sao Paulo Av. Joao 23 No 20 - Sala 13 CEP 09190-500 Santo Andre / SP
BRAZIL Tel: +55 (0)11 4423 4470 Fax: +55 (0)11 4423 4470 office.br@br-automation.com
B&R Curitiba B&R Curitiba Av: Senador Salgado Filho, 4103 SL 01 Bairro: Uberaba CEP: 81570-001 - Curitiba - PR BRAZIL Tel: +55 (0)41/30766441 Fax: +55 (0)41/30766441 office.br@br-automation.com
B&R Minas Gerais B&R Minas Gerais, Sales office Rua: José Carvalho de Figueiredo, 65 Jardim Paraiso CEP: 34550-000 - Pouso Alegre - MG BRAZIL Tel: +55 (0)35/91605199 office.br@br-automation.com
Bulgaria
Rousse, ACTIVE EL ENGINEERING Ltd. ACTIVE EL ENGINEERING Ltd. #8 Drianowska str. Rousse BULGARIA Tel: +359 82 837951 Fax: +359 88 837951 office@active-el.com
Sofia, EZ "GEORGI SIMEONOV – ELEKTROTEHNICS AND AUTOMATION" EZ "GEORGI SIMEONOV – ELEKTROTEHNICS AND AUTOMATION" Konstantin Prprusinov str. Bl. 23 E.1 complex Dianabat Sofia, p.b. 1172 BULGARIA Tel: +359 2 862 0246 Fax: +359 2 862 0246 office@gsea.biz
| Canada
B&R Headquarters: Mississauga, ON B&R Industrial Automation Inc. 5770 Timberlea Blvd. Suite 205 Mississauga, ON, L4W 4W1 CANADA Tel: +1/905 206 99 11 Fax: +1/905 206 96 11 office.ca@br-automation.com
Chile
Santiago de Chile, ATS Intech ATS Intech Maria Luisa Santander 0475 Providencia 6640814 Santiago de Chile CHILE Tel: +56 (0)2 341 1271 Fax: +56 (0)2 341 1275 felipe@atsintech.com
Santiago de Chile, P&E Soluciones Industriales Francisco Bilbao 2970 Providencia Santiago de Chile CHILE Tel: +56 2 2692117 Fax: +56 2 7176019 info@p-e.cl
China
B&R Headquarters: Shanghai B&R Industrial Automation International Trade (Shanghai) Co., Ltd. No.21 Building , Gems Park, No.487 Tianlin Road 200233 Shanghai 贝加莱工业自动化(上海)有限公司 地址:上海市田林路487号宝石园21号楼(200233) CHINA Tel: +86 (0)21/54644800 Fax: +86 (0)21/33675666 info.cn@br-automation.com
B&R Beijing B&R Industrial Automation International Trade (Shanghai) Co., Ltd. Room 1709, Golden Tower No. 1 Xibahe South Road, Chaoyang District Beijing, 100028, P.R.C. China 贝加莱工业自动化北京办事处 Add: 北京市朝阳区西坝河南路1号金泰大厦1709室(100028) CHINA Tel: +86 (0)10/64402577 Fax: +86 (0)10/64402576 office.cn.beijing@br-automation.com
| B&R Chengdu B&R Industrial Automation International Trade (Shanghai) Co. Ltd. Room 1003, Blk. A, Times Plaza, No.2 Zongfu Road Chengdu, 610016, P.R.C. China 贝加莱工业自动化成都办事处 Add: 成都市总府路2号时代广场A座1003室(610016)
CHINA Tel: +86 (0) 28/86728733 Fax: +86 (0) 28/86729277 office.cn.chengdu@br-automation.com
B&R Guangzhou B&R Industrial Automation International Trade (Shanghai) Co., Ltd. Room 2708, Nanfang Securities Building 140-148 Tiyu East Road, Tianhe District Guangzhou 510630, P.R.C. China 贝加莱工业自动化广州办事处 Add: 广州市体育东路148号南方证券大厦2708室(510630) CHINA Tel: +86 (0)20/38878798 Fax: +86 (0)20/38878606 office.cn.guangzhou@br-automation.com
B&R Jinan B&R Industrial Automation International Trade (Shanghai) Co., Ltd. Room619, CITIC PLACA, 150 Luoyuan Street Ji'an, 250011, P.R.C. China 贝加莱工业自动化济南办事处 Add: 济南市泺源大街150号中信广场西单元619室(250011) CHINA Tel: +86 (0)531/86117489 Fax: +86 (0)531/86117436 office.cn.jinan@br-automation.com
B&R Shenyang Room 2307, Blk C, President Building No.69 Heping North Street Heping District Shenyang,110003, P.R.China 贝加莱工业自动化沈阳办事处 Add:沈阳和平区和平北大街69号总统大厦C座2307室(110003)
CHINA Tel: +86(0)24/31877171 Fax: +86(0)24/31877177 office.cn.shenyang@br-automation.com
B&R Xi´an B&R Industrial Automation International Trade (Shanghai) Co. Ltd. Room 708, Hi-Tech International Business Center No. 33 Keji Road, Xian Development Zone Hi-tech Industries Xi'an, 710075, P.R.C. China 贝加莱工业自动化西安办事处 Add: 西安市西高新技术产业开发区 科技路33号 高新国际商务中心数码大厦708室(710075) CHINA Tel: +86 (0)29/88337033 Fax: +86 (0)29/88337269 office.cn.xian@br-automation.com
B&R Ningbo B&R Industrial Automation International Trade (Shanghai) Co., Ltd. Room 1406, Blk.A,Donghang Plaza 796 Zhongshan East Road Ningbo 315040, P.R.C. CHINA Tel: +86 (0)574/87687153 Fax: +86 (0)574/87687152
| B&R Wuhan B&R Industrial Automation International Trade (Shanghai) Co., Ltd. Room 3317, Blk.A, Zhongshang Park 7 Zhongnan Road Wuhan 430070, P.R.C. CHINA Tel: +86 (0)27/87269766 Fax: +86 (0)27/87269896
Colombia
Bogota, Dau Electronica de Colombia Ltda. Dau Electronica de Colombia Ltda. CRA 58 134-57 Of 703 E2 Bogotá, D.C. Colombia COLOMBIA Tel: +57 (1) 624 7778 ; (300) 274 5444 Fax: +57 (1) 609 8975 info@dauelectronica.com
Costa Rica
Alajuela, Vartec SPCI Vartec SPCI S.A. Las Vueltas de la Guacima, de la Iglesia 1.5km Sur, 450m Oeste. Alajuela Costa Rica COSTA RICA Tel: +506 24391128 Fax: +506 24391128 www.varteccr.com
Croatia
Zagreb, Emergo d.o.o. II Vrandučka 4 10000 Zagreb Croatia CROATIA Tel: +385 1 364 9300 Fax: +385 1 364 9302 emergo@emergo.hr
Cyprus
Limassol, N.G. Pavlides Automations Ltd. N.G. Pavlides Automations Ltd. 5 Andreas Panayides Str. 3031 Limassol CYPRUS Tel: +357 99451265 Fax: +357 25340608 n.pavlides@primetel.com.cy
| Czech Republic
B&R Headquarters: Brno B+R automatizace, spol. s r.o. Stránského 39 616 00 Brno CZECH REPUBLIC Tel: +420/541420311 Fax: +420/541420326 office.cz@br-automation.com
B&R Praha B+R automatizacce, spol. s r.o. Na Radosti 184 155 21 Praha 5, Zličín CZECH REPUBLIC Tel: +420/246 032 911 Fax: +420/246 032 912 office.cz.praha@br-automation.com
Denmark
B&R Headquarters: Denmark B&R Industriautomatisering A/S Rolundvej 17 5260 Odense S DENMARK Tel: + 45 631 53080 Fax: + 45 631 08025 office.dk@br-automation.com
Dominican Republic
Santo Domingo, Mando y Regulacion Mando y Regulacion Colinas del Seminario v Manzana C#12 Los Rios Santo Domingo DOMINICAN REPUBLIC Tel: +1 829 885 0270 Fax: +1 809 561 5025 mandoyreg.ind@codetel.net.do
Egypt
Giza, Yatec Automation Yatec Automation 21 Iran Str. El-Dokki Giza EGYPT Tel: +20 101457068 Fax: +20 27618568 yatec_automation@yahoo.de
| Finland
Savonlinna, SoftMec Oy SoftMec OY Schaumanintie 5 57230 Savonlinna FINLAND Tel: +358 (0)401244600 br@softmec.fi
France
B&R Headquarters: Lyon B&R Automation France Parc Technologique de Lyon 6, Allée Irène Joliot Curie 69800 Saint Priest FRANCE Tel: +33 (0)4/72 79 38 50 Fax: +33 (0)4/72 79 38 59 office.fr@br-automation.com
B&R Nantes B&R Automation France 1 Ter avenue de la Vertonne 44120 Vertou FRANCE Tel: +33 (0)2/51 71 72-80 Fax: +33 (0)2/51 71 00 25 office.fr.nantes@br-automation.com
B&R Paris B&R Automation France Parc Innovespace Val d'Europe 1 rue de Rome 77144 Montévrain FRANCE Tel: +33 (0)1/60 36 22 10 Fax: +33 (0)1/60 07 91 11 office.fr.paris@br-automation.com
Germany
B&R Headquarters: Bad Homburg B&R Industrie-Elektronik GmbH Norsk-Data-Strasse 3 61352 Bad Homburg GERMANY Tel: +49 (0)6172/4019-0 Fax: +49 (0)6172/457790 office.de@br-automation.com
| B&R Balingen B&R Industrie-Elektronik GmbH Richard-Wagner-Str. 5 72336 Balingen GERMANY Tel: +49 (0)7433 9558084; +49 (0)7433 9558085 Fax: +49 (0)7433 9558089 office.de.balingen@br-automation.com
B&R Berlin B&R Industrie-Elektronik GmbH Rudower Chaussee 13 12489 Berlin GERMANY Tel: +49 (0)30/6566151-0 Fax: +49 (0)30/6566151-25 office.de.berlin@br-automation.com
B&R Erlangen B&R Industrie-Elektronik GmbH Am Weichselgarten 30a 91058 Erlangen GERMANY Tel: +49 (0)9131/6872-892 Fax: +49 (0)9131/6873-833 office.de.erlangen@br-automation.com
B&R Essen Bernecker + Rainer Industrie-Elektronik Ges.m.b.H. An der Reichsbank 8 45127 Essen GERMANY Tel: +49 (0)201/74777-0 Fax: +49 (0)201/74777-999 office.de.essen@br-automation.com
B&R Gruibingen B&R Industrie-Elektronik GmbH Hohenstaufenstrasse 14 73344 Gruibingen GERMANY Tel: +49 (0)7335/923577 Fax: +49 (0)7131/597171 office.de.gruibingen@br-automation.com
| B&R Hagen B&R Industrie-Elektronik GmbH Harzstrasse 16 58093 Hagen GERMANY Tel: +49 (0)2331/952-100 Fax: +49 (0)2331/952-101 office.de.hagen@br-automation.com
B&R Hannover B&R Industrie-Elektronik GmbH Rotenburger Strasse 26 30659 Hannover GERMANY Tel: +49 (0)511/616797-0 Fax: +49 (0)511/616797-50 office.de.hannover@br-automation.com
B&R Heilbronn B&R Industrie-Elektronik GmbH Friedrich-Dürr-Strasse 70 74074 Heilbronn GERMANY Tel: +49 (0)7131/5971-0 Fax: +49 (0)7131/5971-71 office.de.heilbronn@br-automation.com
B&R Ismaning B&R Industrie-Elektronik GmbH Freisinger Strasse 34 85737 Ismaning GERMANY Tel: +49 (0)89/996554-0 Fax: +49 (0)89/996554-99 office.de.ismaning@br-automation.com
B&R Krefeld B&R Industrie-Elektronik GmbH Kimplerstrasse 294 47807 Krefeld GERMANY Tel: +49 (0)2151/3334-5 Fax: +49 (0)2151/3334-60 office.de.krefeld@br-automation.com
B&R Ladbergen Auf dem Kamp 23 49549 Ladbergen GERMANY Tel: +49 /0)5485/834054 office.de.ladbergen@br-automation.com
| B&R Leipzig B&R Industrie-Elektronik GmbH Beethovenstrasse 14 04107 Leipzig GERMANY Tel: +49 (0)341/14091-0 Fax: +49 (0)341/14091-20 office.de.leipzig@br-automation.com
B&R Main-Tauber B&R Industrie-Elektronik GmbH Dittigheimer Strasse 3 97941 Tauberbischofsheim GERMANY Tel: +49 (0)9341/897535 Fax: +49 (0)7131/597171 office.de.maintauber@br-automation.com
B&R Mainz B&R Industrie-Elektronik GmbH Carl-Zeiss Strasse 45 55129 Mainz GERMANY Tel: +49 (0)6131/2163049 Fax: +49 (0)6131/5403685 office.de.mainz@br-automation.com
B&R Marktoberdorf B&R Industrie-Elektronik GmbH Gebrüder-Rösle-Strasse 17 87616 Marktoberdorf GERMANY Tel: +49 (0)8342/96730 Fax: +49 (0)8342/967399 office.de.marktoberdorf@br-automation.com
B&R Regensburg B&R Industrie-Elektronik GmbH Ludwig-Eckert-Straße 8 93049 Regensburg GERMANY Tel: +49 (0)941/260730-0 Fax: +49 (1)941/260730-29 office.de.regensburg@br-automation.com
| Greece
Limassol, N.G. Pavlides Automations Ltd. N.G. Pavlides Automations Ltd. 5 Andreas Panayides Str. 3031 Limassol GREECE Tel: +357 99451265 Fax: +357 25340608 n.pavlides@primetel.com.cy
Guatemala
Guatemala, Corporación ITA S.A. Corporación Ita S.A. 10ª Avenida Via 5 00-60 Zona 4 Edificio Residenciales El Puente Oficina 4B 01004 Guatemala Guatemala GUATEMALA Tel: +502/2385/9007 miguelsuarez@itacorp.com.gt
Honduras
Tegucigalpa, Partes Industriales 6 ave, 11 y 12 calles, Comayaguela Tegucigalpa, Honduras HONDURAS Tel: +504/238 9123 Fax: +504/237 7230 orlando@part-ind.com
Hungary
Budapest, Dial-Comp Ltd. Dial-Comp Ltd. 46B Keszkeno u. 1131 Budapest HUNGARY Tel: +36 1 236 0427 Fax: +36 1 2360430 dialcomp@dialcomp.hu
India
B&R Headquarters: Pune B&R Industrial Automation Pvt. Ltd. 8, Tara Heights Mumbai Pune Road Wakdewadi Pune 411003 INDIA Tel: +91 (0)20/66011522 Fax: +91 (0)20/66011520 office.in@br-automation.com
| B&R Ahmedabad B&R Industrial Automation P Ltd A/212, Safal Pegasus Near Prahlad Nagar Auda Garden 100 ft Road Anand Nagar Prahlad Nagar Ahmedabad 380015 INDIA Tel: +91 (0)79/40060934 Fax: +91 (0)79/40060934 office.in.ahmedabad@br-automation.com
B&R Bangalore B & R Industrial Automation Pvt Ltd. No - 5, R S Plaza New Bel Road, Devasandra, Bengaluru - 560054 INDIA Tel: +91 8041519680 Fax: +91 (0)80/23205636 office.in.bangalore@br-automation.com
Indonesia
Jakarta Barat, Amptron PTE Ltd. PT Amptron Instrumindo Komplek Rukan Taman Meruya, Blok M-51 Meruya Ilir, Kembangan Jakarta Barat 11620 INDONESIA Tel: +62 (021) 5855 055 Fax: +62 (021) 5854 109 amptron@cbn.net.id
Israel
Natanya, c-Vision Computer Systems Ltd. 9 Haomanut Street Poleg Industry Area P.O.B. 8416, ZIP 42504 Natanya ISRAEL Tel: +972 (9)8/633066 Fax: +972 (9)8/633065 info@c-vision.co.il
Italy
B&R Headquarters: Milano B&R Automazione Industriale S.r.l. Via G. Sirtori 13/C 20017 Passirana di Rho (MI) ITALY Tel: +39 02 93 20 58-1 Fax: +39 02 93 18 24 64 office.it@br-automation.com
| B&R Bologna B&R Automazione Industriale S.r.l. Via Turrini, 19/B 40012 Calderara di Reno (BO) ITALY Tel: +39 051 646081 Fax: +39 051 727860 office.it.bologna@br-automation.com
B&R Padova B&R Automazione Industriale S.r.l. Via S. Salvatore 35 35127 Padova ITALY Tel: +39 049 8703492 Fax: +39 049 8700462 office.it.padova@br-automation.com
B&R Brescia B&R Brescia via Orzinuovi 20 25125 Brescia ITALY Tel: +39 030 3541166 Fax: +39 030 3541501 office.it.brescia@br-automation.com
Japan
Kanagawa, Wellin Technologies Co., Inc. Kaede-Dai2 Bldg. 2-5-10 Shin-Yokohama, Kohoku-ku, Yokohama Kanagawa, Japan 222-0033 JAPAN Tel: +81 (45) 4706668 Fax: +81 (45) 4706669
Kazakhstan
Automation and Technologies Ltd. Automation and Technologies Ltd. 40A, Microrayon 2, 050062 Almaty Kaszakhstan KAZAKHSTAN Tel: +7 (727) 2774494 Fax: +7 (727) 2269400 office@automation.kz
| Korea
B&R Headquarters: Seoul B&R Industrial Automation Co., Ltd. 11th Floor, Daego Building 55, Pyeongchon-daero 212 beon-gil, Dongan-gu, Anyang-si Gyeonggi-do, Republic of Korea ZIP CODE 431-815 KOREA Tel: +82 (0)31/4764766 Fax: +82 (0)31/4764767 office.kr@br-automation.com
Kyrgyzstan
Kirgisia, Nark OOsO Nark OOsO 12mkm, d46, kv96 720049 Bizhkek KYRGYZSTAN Tel: +996 3312 445476 Fax: +996 3312 445476
Malaysia
Johor Bahru, FA Controls Sdn Bhd FA Controls Sdn Bhd No. 38-1, Taman Molek 1/10 Taman Molek 81100 Johor Bahru, Johor MALAYSIA Tel: +60 7 353 3493 Fax: +60 7 353 3492 sales@fa.com.my
Kuala Lumpur, FA Controls Sdn Bhd FA Controls Sdn Bhd No. 6, Jalan TPK 1/6 Seksyen 1 Taman Perindustrian Kinrara 47100 Puchong, Selangor Darul Ehsan MALAYSIA Tel: +60 3 8070 8866 Fax: +60 3 8070 8899 sales@fa.com.my
Penang, FA Controls Sdn Bhd FA Controls Sdn Bhd No.2 Lintang Bayan Lepas 4 Taman Perindustrian Fasa 4 11900 Bayan Lepas, Penang MALAYSIA Tel: +60 4 643 0688 Fax: +60 4 644 7688 sales@fa.com.my
| Mexico
México D.F., Alfa Automatización Av. Universidad # 482 Torre A Local 1 Del. Benito Juarez México D.F. México MEXICO Tel: +52 55 8590 7610 Fax: +52 55 8590 7620 info@alfaautomatizacion.com
Saltillo, NEXON Technologies José García Rodríguez 2126 Col. Universidad Saltillo, Coahuila C.P. 25260 Mexico MEXICO Tel: +52 (844) 430 9444 Fax: +52 (844) 430 9445 servicioalcliente@nexontechnologies.com
Zapopan, NOJOXTEN NOJOXTEN, Ingeniería y Control Integral SA de CV Santa Martha #2275 Col. Santa Margarita Zapopan, Jalisco C.P. 45140 MEXICO Tel: +52 (33) 3833 1999 Fax: +52 (33) 3633 9380 ventas@nojoxten.com.mx
Netherlands
B&R Headquarters: Breda B&R Industriële Automatisering B.V. Hoge Schouw 1 4817 BZ Breda NETHERLANDS Tel: +31 (0)76 5715303 Fax: +31 (0)76 5715306 office.nl@br-automation.com
New Zealand
Authorised Australian Distributor, DAANET DAANET Pty Ltd Unit 2, 32-44 Tarkin Court Bell Park VIC 3215
NEW ZEALAND Tel: +61 1300 322 638 Fax: +61 1300 762 522 sales@daanet.com.au
| NZ, Ellis & Company Ltd Ellis & Company Ltd 105 Morrin Road Auckland 1140 NEW ZEALAND Tel: +61 9 570 5267 Fax: +61 9 527 6183 info@ellis.co.nz
Norway
Nesbru, Sivilingeniør J.F.Knudtzen AS Sivilingeniør J.F.Knudtzen AS Besøksadresse (visit adress): Billingstadsletta 97, 1396 Billingstad Postadresse (post adress): Postbox 160, 1378 Nesbru NORWAY Tel: +47 66 98 33 50 Fax: +47 66 98 09 55 firmapost@jfknudtzen.no
Pakistan
Lahore, Intech PTE Ltd. Intech Process Automation PTE Ltd. 315, Block H-III, Johar Town 54770 Lahore PAKISTAN Tel: +92 (0)42/111 468 324 Fax: +92 (0)42/5314149 sales@intechww.com
Peru
Lima, Smart Factory Smart Factory Calle Rubens N° 201 San Borja Lima PERU Tel: +51 1 225-8620 Fax: +51 1 475-0397 info@smartfactorysac.com.pe
Poland
B&R Headquarters: Poznań B&R Automatyka Przemysłowa Sp. z o.o. ul.Strzeszyńska 33 60-479 Poznań POLAND Tel: +48/61 8460 500 Fax: +48/61 8460 501 office.pl@br-automation.com
| B&R Warszawa B&R Automatyka Przemysłowa Sp. z o.o. Al. Jerozolimskie 214 02-486 Warszawa POLAND Tel: +48/22 3359 862 Fax: +48/22 3359 867 office.pl.warszawa@br-automation.com
B&R Szczecin B&R Automatyka Przemysłowa Sp. z o.o. ul. Madalinskiego 8, 70-101 Szczecin POLAND Tel: +48/91 8864 706 Fax: +48/91 8864 709 office.pl.szczecin@br-automation.com
Katowice, Constel Sp. z o.o. CoNStel Sp.zo.o. 40-600 Katowice ul.Kościuszki 229 POLAND Tel: +48/32 205 29 51 Fax: +48/32 205 22 82 constel@constel.pl
Portugal
Lisboa, Tecnilab LDA Tecnilab Portugal LDA Av. Columbano Bordalo Pinheiro 97 - 2°DT.° 1070 Lisboa PORTUGAL Tel: +351/21/722 08 70 Fax: +351/21/726 45 50 geral@tecnilab.pt
Romania
Sibiu, ICA System ICA System S.R.L. Str. Sibiului Nr. 2, Et. 4 557260 Selimbar / Sibiu ROMANIA Tel: +40 269 244446 Fax: +40 269 234455 office@ica-system.com
| Russia
B&R Headquarters: Moscow B&R Industrial Automation, OOO Vernadskogo pr. 78, building 6 119454 Moscow RUSSIA Tel: +7 495/6579501 Fax: +7 495/6579502 office.ru@br-automation.com
B&R St. Petersburg Carl Faberge Square 8, office 713 195112, Saint-Petersburg
RUSSIA Tel: +7 812/363 08 45 Fax: +7 812/363 08 46 office.ru.stpetersburg@br-automation.com
Khabarovsk, MicroTerm plus MicroTerm plus, OOO Svetovaya st. 9a 680004 Khabarovsk RUSSIA Tel: +7 4212/544195 Fax: +7 4212/544195 office@microtermplus.ru
Moscow, Open Automation Open Automation Sosinskaya 43 109316 Moscow RUSSIA Tel: +7 495/6766995 Fax: +7 495/9117093 info@open-automation.ru
Novosibirsk, NIIES ZAO NIIES, ZAO Demakova st. 23/5, office 112-114 630128 Novosibirsk RUSSIA Tel: +7 383/2510196 Fax: +7 383/2510198 eci@stin.ru
| St. Petersburg, Azimuth-Engineering OOO Azimuth-Engineering OOO Medicov pr., 5 197022 St. Petersburg RUSSIA Tel: +7 812/3341206 Fax: +7 812/3341513 info@azimuth-automation.com
Tyumen, Service company "Automation of technological systems" SC "ATS", OOO Kotovskogo St. 1, building 2 625048 Tyumen RUSSIA Tel: +7 3452/505458 Fax: +7 3452/505458 tyumen@sc-ats.ru
Singapore
B&R Headquarters: Singapore B&R Singapore 10 Kaki Bukit View Tech Park II 415946 Singapore SINGAPORE Tel: +65 91099906 Fax: +65 6347 8808 office.sg@br-automation.com
Singapore, Amptron PTE Ltd. Amptron Instruments PTE Ltd. 10 Kaki Bukit View Tech Park II 415946 Singapore SINGAPORE Tel: +65 6347 8821 Fax: +65 6347 8808 business@amptron.com.sg
Slovakia
B&R Slovakia B+R automatizace, spol. s r.o. organizačná zložka Trenčianska 17 915 01 Nové Mesto nad Váhom SLOVAKIA Tel: +421 32 771 9575 Fax: +421 32 771 9577 office.sk@br-automation.com
| Žilina, URAP-AUTOMATIZÁCIA, s.r.o. URAP-AUTOMATIZÁCIA, s.r.o. Majerská 28 010 01 Žilina SLOVAKIA Tel: +421 41 562 2070 Fax: +421 41 562 03 47 office@urap.sk
Slovenia
Bernecker + Rainer Industrie-Elektronik Ges.m.b.H. Bernecker + Rainer Industrie-Elektronik Ges.m.b.H. B&R Straße 1 5142 Eggelsberg Austria SLOVENIA Tel: +43 (0)7748/6586-0 Fax: +43 (0)7748/6586-26 office@br-automation.com
South Africa
Klare Technologies, Branch office Klare Technologies Ltd. P.O. Box 40343 109 Albert Road Walmer 6065 Port Elizabeth SOUTH AFRICA Tel: +27 (0) 41 503 9900 Fax: +27 (0) 88 041 581 6456 b-r@klare.co.za
Klare Technologies, Head office KLARE Technologies Pty. Ltd Fancourt Office Park First Floor Right, Unit 16 cnr. Northumberland & Felstead Ave.Northriding Johannesburg
SOUTH AFRICA Tel: +27 (11) 251 6980 Fax: +27 (11) 462 6588 b-r@klare.co.za
Spain
B&R Headquarters: Barcelona Bernecker & Rainer Automatización Industrial S.L.U. P.I. Circuit de Catalunya: Can Cabanyes 88 08400 Granollers - Barcelona SPAIN Tel: +34/935 689 965 Fax: +34/935 689 973 office.es@br-automation.com
| B&R San Sebastian Bernecker & Rainer Automatización Industrial S.L.U. Labeaga kalea, 51, 20700 Urretxu (Gipuzkoa) SPAIN Tel: +34 / 943 563811 Fax: +34 / 943 563871 office.es.sansebastian@br-automation.com
Sweden
B&R Headquarters: Malmö B&R Industriautomation AB Kantyxegatan 23 213 76 Malmö SWEDEN Tel: +46 (0)40/315980 Fax: +46 (0)40/315989 office.se@br-automation.com
B&R Göteborg B&R Industriautomation AB Stora Avägen 21 436 34 Göteborg/ASKIM SWEDEN Tel: +46 (0)31/689260 Fax: +46 (0)31/723 2199 office.se.goeteborg@br-automation.com
B&R Stockholm B&R Industriautomation AB Ekbacksvägen 28 168 69 Bromma SWEDEN Tel: +46 (0)8/58505880 Fax: +46 (0)8 555 36 108 office.se.stockholm@br-automation.com
Switzerland
B&R Headquarters: Frauenfeld B&R Industrie-Automation AG Langfeldstrasse 90 8500 Frauenfeld SWITZERLAND Tel: +41 (0)52/72800-55 Fax: +41 (0)52/72800-54 office.ch@br-automation.com
| B&R Biel B&R Industrie-Automation AG Gewerbepark Eckweg 8 B 2504 Biel/Bienne SWITZERLAND Tel: +41 (0)32/31500-80 Fax: +41 (0)32/31500-89 office.ch@br-automation.com
Taiwan
Taipei County, Andtek Automation Co., Ltd. Andtek Automation Co., Ltd. 12F-2, No. 2, Chien-Ba Rd. Chung Ho City Taipei County TAIWAN Tel: +886/2/822 626 55 Fax: +886/2/822 626 60 andtech@ms52.hinet.net
Thailand
Samut Sakhon, Industrial Technology Supply Co., Ltd. Industrial Technology Supply Co., Ltd. 49/438 Moo4, Ekachai Road, Tambol Khok Kham 74000 Samut Sakhon THAILAND Tel: +66 (0)34/834840 Fax: +66 (0)34/863500 office@plc-scada.net
Turkey
Istanbul, YRM OTOMASYON A.Ş. YRM OTOMASYON MÜHENDİSLİK TAAHHÜT ELEKTRİK SANAYİ VE TİCARET ANONİM ŞİRKETİ Atalar Cad. Dolunay Sok.No:5 34862 Kartal / Istanbul TURKEY Tel: +90 (0)216/517 22 70 Fax: +90 (0)216/517 22 73 main@yrmotomasyon.com
Ukraine
B&R Headquarters: Ukraine B&R Kiew ul. M. Raskovoy, 4A 02002 Kiew UKRAINE Tel: +380 445 685237 Fax: +380 445 685237 office.ua@br-automation.com
| Chernivtsy, Promservice Promservice Cherepovezka St., 17 58009 Chernivtsy UKRAINE Tel: +380 3722 61968 Fax: +380 3722 61967
Donetsk, Intsol Intsol ul. Rosi Luksemburg 74 83114 Donetsk UKRAINE Tel: +380 62 3811084 Fax: +380 62 551044 info@intsol.dn.ua
Kiev, Skif Control Skif Control ul. M. Raskovoy, 4A 02002 Kiev UKRAINE Tel: +380 445 685237 Fax: +380 445 685237 scontrol@iptelecom.net.ua
Zaporizhzhya, Mikroteh Mikroteh ul. Borodinskaya 10, 1 69096 Zaporizhzhya UKRAINE Tel: +380 612 898909 Fax: +380 612 898910 br_ua@mikroteh.zp.ua
United Arab Emirates
Dubai, C3 Automation Ltd. C3 Automation Ltd. West Wing, 1st Floor Office No 111 54353 Dubai UNITED ARAB EMIRATES Tel: +971/4/2996722 Fax: +971/4/2996733
| United Kingdom
B&R Headquarters: Peterborough B&R Industrial Automation Ltd. Broadoak, Southgate Park, Orton Southgate Peterborough, PE2 6YS UNITED KINGDOM Tel: +44 (0)1733/371320 Fax: +44 (0)1733/371306 office.uk@br-automation.com
B&R Andover B&R Andover Basepoint Business and Innovation Center Caxton Close Andover Hants SP10 3FG UNITED KINGDOM Tel: +44 (0)1264 326595 office.uk.andover@br-automation.com
United States
B&R Headquarters: Roswell, GA. B&R Industrial Automation Corporation 1250 Northmeadow Parkway, S-100 Roswell, GA 30076
UNITED STATES Tel: +1 (770)772-0400 Fax: +1 (770)772-0243 office.us@br-automation.com
CA (South) B&R Industrial Automation Corp.
940 Enchanted Way S-102
Simi Valley, CA. 93065
UNITED STATES Tel: +1 (805) 520-0797 Fax: +1 (805) 520-0686 office.us@br-automation.com
IL, WI B&R Industrial Automation Corp. 939 Parkview Blvd Lombard, IL 60148 UNITED STATES Tel: +1 (630) 629-1100 Fax: +1 (630) 629-1101 office.us@br-automation.com
| MN B&R Industrial Automation Corp. 2121 Cliff Drive Suite 118 Eagan, Minnesota 55122 UNITED STATES Tel: +1 651 454 1261 Fax: +1 651 454 1482 office.us@br-automation.com
WI B&R Industrial Automation Corp. 6100 W. Executive Dr. Suite D Mequon, WI 53092 UNITED STATES Tel: +1 (262) 238-1262 Fax: +1 (262) 238-1268 office.us@br-automation.com
CA (North) Automation Resources Group
6050 Lowell Street Suite 206
Emeryville, CA 94608 UNITED STATES Tel: +1 (800) 240-7042 Fax: +1 (408) 228-8449 davidn@automationresourcesgroup.com
CT, MA, ME, NH, NJ (North), NY (South), RI iAutomation 500 Cummings Center, Suite 1750 Beverly, MA 01915 UNITED STATES Tel: +1 (978) 236-1177 Fax: +1 (978) 236-1178 info@i-automation.com
FL, GA Piedmont Automation, Inc. 2763 Meadow Church Rd., Suite 204 Duluth, GA 30097 UNITED STATES Tel: +1 (770) 931-6500 Fax: +1 (770) 931-1599 sales@piedmontautomation.com
| ID Automation Resources Group 1283 Weber St. Alameda, CA 94501 UNITED STATES Tel: +1 (415) 409-6038 Fax: +1 (408) 228-8449 davidn@automationresourcesgroup.com
IN IFP Automation 3911 Merchant Road Ft. Wayne, IN 46818 UNITED STATES Tel: +1 (260)489 4575 Fax: +1 (260)489 1087
MD, NC, SC, VA iAutomation 7908 Industrial Village Rd., Suite B Greensboro, NC 27409 UNITED STATES Tel: +1 (336) 605-4650 Fax: +1 (336) 605-4651 info@i-automation.com
MI Kundinger Controls 1771 Harmon Road Auburn Hills, MI 48326 UNITED STATES Tel: +1(248)391-6100 Fax: +1/(248)391-6900
NY (Central & Eastern) Advanced Motion Systems, Inc. 7765 Rolling Ridge Manlius NY 13104 UNITED STATES Tel: +1 (607) 423 7000
NY (Southern Tier) Advanced Motion Systems, Inc. 16 Galatia Street Marathon, NY 13803
UNITED STATES Tel: +1 (607) 423 0310
| NY (Western) Advanced Motion Systems, Inc. 1868 Niagara Falls Blvd. #303 Tonawanda, NY 14150 UNITED STATES Tel: +1 (716) 213 4443
NY Advanced Motion Systems Inc 3800 Monroe Avenue Pittsford, NY 14534 UNITED STATES Tel: +1 (585)381-9320 Fax: +1 (585)381-7255
KY, OH Motor Systems, Inc. 501 TechneCenter Drive Milford, OH 45150 UNITED STATES Tel: +1 (513) 576 1725 Fax: +1 (513) 576 1915 info@motorsystems.com
OK Cates Control Solutions 7311 Old Galveston Road, Suite A110 Houston, TX 77034 UNITED STATES Tel: +1 (713) 944-0101 Fax: +1 (713) 946-9432 marshallchapman@cates.com
OR, WA Automation Resources Group 6050 Lowell Street Suite 206 Emeryville, CA 94608 UNITED STATES Tel: +1 (800) 240-7042 Fax: +1 (408) 228-8449 davidn@automationresourcesgroup.com
PA (West) Motor Systems, Inc.
501 TechneCenter Drive
Milford, OH 45150 UNITED STATES Tel: +1 (513) 576 1725 Fax: +1 (513) 576 1915 info@motorsystems.com
| TX Cates Control Solutions
7311 Old Galveston Road, Suite A110
Houston, TX 77034 UNITED STATES Tel: +1 (713) 944-0101 Fax: +1 (713) 946-9432 marshallchapman@cates.com
VT iAutomation 500 Cummings Center, Suite 1750 Beverly, MA 01915 UNITED STATES Tel: +1 (978) 236-1177 Fax: +1 (978) 236-1178 info@i-automation.com
Venezuela
San Diego, Control World Control World Calle Los Helechos 3-4 Edo- Carabobo Mini Granjas La Morocha San Diego VENEZUELA Tel: +58/241/891 1943 Fax: +58/241/891 1943 ventas@control-world.net
Vietnam
Vietnam, Duc Phong Technology Duc Phong Technology and Automation Corporation No. 05 Nguyen Cong Tru Str. Hiep Phu ward, Dist. 9 Ho Chi Minh City VIETNAM Tel: +84/8/7360 165 Fax: +84/8/7360 166 info@dpcvn.com
|
|
Buscar
|
|