Subscribe here to receive the latest news about current automation trends directly in your mailbox.
|
|
Address Overview
B&R Locations / B&R Standorte
B&R CORPORATE HEADQUARTERSBernecker + Rainer Industrie-Elektronik Ges.m.b.H.
B&R Strasse 1
5142 Eggelsberg AUSTRIA Tel: +43 (0)7748/6586-0 Fax: +43 (0)7748/6586-26 office@br-automation.comArgentina
Buenos Aires, Nicon Nicon
Juan Florio 1690
1754 San Justo
Buenos Aires ARGENTINA Tel: +54 (0)11 4461 5802 Fax: +54 (0)11 4461 5802 info@nicon.com.ar
Australia
Adelaide, NHP NHP
36-38 Croydon Road
Keswick, South Australia 5035 AUSTRALIA
Brisbane, NHP NHP
16 Riverviw Place
Murarrie, Queensland 4172 AUSTRALIA Tel: +61 7 3909 4999 Fax: +61 7 3399 9712 safetyandautomation@nhp.com.au
Canberra, NHP NHP
1/187 Gladstone Street
Fyshwick ACT 2609 AUSTRALIA
Darwin, NHP NHP
3 Steele Street
Winnellie, Northern Territory 0820 AUSTRALIA
Hobart, NHP NHP
2/65 Albert Road
Moonah, Tasmania 7009
AUSTRALIA
| Melbourne, NHP Headquarters NHP
43-67 River Street
Richmond, Victoria 3121 AUSTRALIA Tel: +61 3 9429 2999 Fax: +61 3 9429 1075 safetyandautomation@nhp.com.au
New Castle, NHP NHP
575 Mailand Road
Mayfield West, New South Wales 2304 AUSTRALIA
Perth, NHP NHP
38 Belmont Ave
Rivervale, Western Australia 6103 AUSTRALIA
Rockhampton, NHP NHP
14 Robison Street
Rockhampton, Queensland 4701 AUSTRALIA
Sydney, NHP NHP
30-34 Day Street North
Silverwater, New South Wales 2128 AUSTRALIA
Toowoomba, NHP NHP
Cnr Carroll St & Struan Crt
Toowoomba, Queensland 4350 AUSTRALIA
Townsville, NHP NHP
62 Leyland Street
Garbutt, Queensland 4814 AUSTRALIA
| Austria
B&R Graz Bernecker + Rainer Industrie-Elektronik Ges.m.b.H.
Moserhofgasse 60
8010 Graz AUSTRIA Tel: +43 (0)316/682314-0 Fax: +43 (0)316/682314-34 office.at.graz@br-automation.com
B&R Lienz Bernecker + Rainer Industrie-Elektronik Ges.m.b.H.
Amlacher Strasse 12
9900 Lienz AUSTRIA Tel: +43 (0)4852/64529-675 office.at.lienz@br-automation.com
B&R Linz Bernecker + Rainer Industrie-Elektronik Ges.m.b.H.
Am Winterhafen 1, Top 6
4020 Linz AUSTRIA Tel: +43 (0)70/770864-0 Fax: +43 (0)70/770864-20 office.at.linz@br-automation.com
B&R Rankweil Bernecker + Rainer Industrie-Elektronik Ges.m.b.H.
Alemannenstrasse 49
6830 Rankweil AUSTRIA Tel: +43 (0)5522/41726-0 Fax: +43 (0)5522/41726-30 office.at.rankweil@br-automation.com
B&R Salzburg Bernecker + Rainer Industrie-Elektronik Ges.m.b.H.
Wasserfeldstraße 15
5020 Salzburg AUSTRIA Tel: +43 (0)7748/6586-0 Fax: +43 (0)7748/6586-1240 office.at.salzburg@br-automation.com
| B&R Schärding TGZ Schärding Technologie- und Gründerzentrum GmbH
Top 7
Kenzianweg 8
4780 Schärding
AUSTRIA Tel: +43 (0)7712/35677 Fax: +43 (0)7712/35677-20 office.at.schaerding@br-automation.com
B&R Vöcklabruck Bernecker + Rainer Industrie-Elektronik Ges.m.b.H.
VDZ - Wartenburgerstrasse 1a
4840 Vöcklabruck AUSTRIA Tel: +43 (0)7672/25872 Fax: +43 (0)7672/25872-24 office.at.voecklabruck@br-automation.com
B&R Wels Bernecker + Rainer Industrie-Elektronik Ges.m.b.H.
GTZ Wels TOP 72
Durisolstrasse 7
4600 Wels AUSTRIA Tel: +43 (0)7242/207765 Fax: +43 (0)7242/207765-20 office.at.wels@br-automation.com
B&R Wien Bernecker + Rainer Industrie-Elektronik Ges.m.b.H.
Troststrasse 50/6
1100 Wien AUSTRIA Tel: +43 (0)1/6049611 Fax: +43 (0)1/6049611-26 office.at.wien@br-automation.com
Belarus
Minsk, Entas OOO Entas OOO
Ul. Moskovskaya 18, 530
220113 Minsk BELARUS Tel: +375 (0)17/2220012 Fax: +375 (0)17/2220012 entas@mail.ru
| Belgium
B&R Headquarters: Aalst B&R Industriële Automatisering B.V.
Ninovesteenweg 198
9320 Aalst (Erembodegem) BELGIUM Tel: +32 (0)53/212001 Fax: +32 (0)53/212014 office.be@br-automation.com
Brazil
B&R Headquarters: Campinas B&R do Brasil
Av. Dr. Romeu Tórtima, 1448
Cidade Universitária
CEP 13083-897 Campinas/SP BRAZIL Tel: +55 (0)19 3289 0211 Fax: +55 (0)19 3289 0211 office.br@br-automation.com
Sao Bernardo do Campo, Conexel Conexel - Conexões Eléctricas Ltda.
Rua Garcia Lorca, 176
Vila Paulicéia
09695-900 São Bernardo do Campo
São Paulo
Brasil BRAZIL Tel: +55 (0)11 4366 9600 Fax: +55 (0)11 4362 1677 vendas@conexel.com.br
Canada
B&R Headquarters: Mississauga, ON B&R Industrial Automation Inc.
5770 Timberlea Blvd. Suite 205
Mississauga, ON, L4W 4W1 CANADA Tel: +1/905 206 99 11 Fax: +1/905 206 96 11 office.ca@br-automation.com
Quebec, Rotalec Rotalec
900 Rue McCaffrey
H4T 2C7 Saint-Laurent, Quebec CANADA Tel: +1/514 341 3685 Fax: +1/514 341 5205 richard.chicoine@rotalec.com
| Chile
Santiago de Chile, ATS Intech ATS Intech
Maria Luisa Santander 0475
Providencia
6640814 Santiago de Chile CHILE Tel: +56 (0)2 341 1271 Fax: +56 (0)2 341 1275 felipe@atsintech.com
China
B&R Headquarters: Shanghai B&R Industrial Automation International Trade (Shanghai) Co., Ltd.
No.21 Building , Gems Park, No.487 Tianlin Road
200233 Shanghai
贝加莱工业自动化(上海)有限公司
Add:上海市漕宝路70号光大会展中心C座16楼 (200235)
CHINA Tel: +86 (0)21/54644800 Fax: +86 (0)21/33675666 info.cn@br-automation.com
B&R Beijing B&R Industrial Automation International Trade (Shanghai) Co., Ltd.
Room 1709, Golden Tower
No. 1 Xibahe South Road, Chaoyang District
Beijing, 100028, P.R.C. China
贝加莱工业自动化北京办事处
Add: 北京市朝阳区西坝河南路1号金泰大厦1709室(100028) CHINA Tel: +86 (0)10/64402577 Fax: +86 (0)10/64402576 office.cn.beijing@br-automation.com
B&R Chengdu B&R Industrial Automation International Trade (Shanghai) Co. Ltd.
Room 1003, Blk. A, Times Plaza, No.2 Zongfu Road
Chengdu, 610016, P.R.C.
China
贝加莱工业自动化成都办事处
Add: 成都市总府路2号时代广场A座1003室(610016)
CHINA Tel: +86 (0) 28/86728733 Fax: +86 (0) 28/86729277 office.cn.chengdu@br-automation.com
B&R Guangzhou B&R Industrial Automation International Trade (Shanghai) Co., Ltd.
Room 2708, Nanfang Securities Building 140-148
Tiyu East Road, Tianhe District
Guangzhou 510630, P.R.C. China
贝加莱工业自动化广州办事处
Add: 广州市体育东路148号南方证券大厦2708室(510630) CHINA Tel: +86 (0)20/38878798 Fax: +86 (0)20/38878606 office.cn.guangzhou@br-automation.com
| B&R Jinan B&R Industrial Automation International Trade (Shanghai) Co., Ltd.
Room619, CITIC PLACA, 150 Luoyuan Street Ji'an, 250011, P.R.C. China
贝加莱工业自动化济南办事处
Add: 济南市泺源大街150号中信广场西单元619室(250011) CHINA Tel: +86 (0)531/86117489 Fax: +86 (0)531/86117436 office.cn.jinan@br-automation.com
B&R Shenyang Room 2307, Blk C,
President Building
No.69 Heping North Street
Heping District
Shenyang,110003, P.R.China
贝加莱工业自动化沈阳办事处
Add:沈阳和平区和平北大街69号总统大厦C座2307室(110003)
CHINA Tel: +86(0)24/31877171 Fax: +86(0)24/31877177 office.cn.shenyang@br-automation.com
B&R Xi´an B&R Industrial Automation International Trade (Shanghai) Co. Ltd.
Room 708, Hi-Tech International Business Center No. 33 Keji Road, Xian Development Zone Hi-tech Industries
Xi'an, 710075, P.R.C. China
贝加莱工业自动化西安办事处
Add: 西安市西高新技术产业开发区 科技路33号
高新国际商务中心数码大厦708室(710075) CHINA Tel: +86 (0)29/88337033 Fax: +86 (0)29/88337269 office.cn.xian@br-automation.com
Colombia
Bogota, Dau Electronica de Colombia Ltda. Dau Electronica de Colombia Ltda.
CRA 58 134-57 Of 703 E2
Bogotá, D.C. Colombia COLOMBIA Tel: +571/624-7778 ; 274-5444 Fax: +571/609 8975 info@dauelectronica.com
Croatia
Zagreb, Evasys d.d.o. Evasys d.d.o., Industrial Automation Systems
Fallerevo setaliste 22
10000 Zagreb CROATIA Tel: +385 1 364 9300 Fax: +385 1 364 9301 evasys@evasys.hr
| Cyprus
Limassol, N.G. Pavlides Automations Ltd. N.G. Pavlides Automations Ltd.
5 Andreas Panayides Str.
3031 Limassol CYPRUS Tel: +357 99451265 Fax: +357 25340608 n.pavlides@cytanet.com.cy
Czech Republic
B&R Headquarters: Brno B+R automatizace, spol. s r.o.
Stránského 39
616 00 Brno CZECH REPUBLIC Tel: +420/541420311 Fax: +420/541420326 office.cz@br-automation.com
B&R Praha B+R automatizacce, spol. s r.o.
Na Radosti 184
155 21 Praha 5, Zličín CZECH REPUBLIC Tel: +420/246 032 911 Fax: +420/246 032 912 office.cz@br-automation.com
Denmark
B&R Headquarters: Denmark B&R Industriautomatisering A/S
Rolundvej 17
5260 Odense S DENMARK Tel: + 45 631 53080 Fax: + 45 631 08025 office.dk@br-automation.com
Egypt
Giza, Yatec Automation Yatec Automation
21 Iran Str. El-Dokki
Giza EGYPT Tel: +20 101457068 Fax: +20 27618568 yatec_automation@yahoo.de
| Finland
Savonlinna, Control Express OY Control Express OY
PO Box 37
57201 Savonlinna FINLAND Tel: +358 (0)15/520781 Fax: +358 (0)15/520629 automation@controlexpress.fi
France
B&R Headquarters: Lyon B&R Automation Industrielle Sarl
Parc Technologique de Lyon
6b, allée Irène Joliot Curie
69800 Saint Priest FRANCE Tel: +33 (0)4/72793850 Fax: +33 (0)4/72793859 office.fr@br-automation.com
B&R Nantes B&R Automation Industrielle Sarl
33 avenue de la Vertonne
44120 Vertou FRANCE Tel: +33 (0)2/51717280 Fax: +33 (0)2/51710025 sales.fr.nantes@br-automation.com
B&R Paris B&R Automation Industrielle Sarl
Parc Innovespace Val d'Europe
1 rue de Rome
77144 Montévrain FRANCE Tel: +33 (0)1/60362210 Fax: +33 (0)1/60079111 sales.fr.paris@br-automation.com
Germany
B&R Headquarters: Bad Homburg B&R Industrie-Elektronik GmbH
Norsk-Data-Strasse 3
61352 Bad Homburg GERMANY Tel: +49 (0)6172/4019-0 Fax: +49 (0)6172/457790 office.de@br-automation.com
| B&R Berlin B&R Industrie-Elektronik GmbH
Rudower Chaussee 13
12489 Berlin GERMANY Tel: +49 (0)30/6566151-0 Fax: +49 (0)30/6566151-25 office.de.berlin@br-automation.com
B&R Erlangen B&R Industrie-Elektronik GmbH
Am Weichselgarten 30a
91058 Erlangen GERMANY Tel: +49 (0)9131/6872-892 Fax: +49 (0)9131/6873-833 office.de.erlangen@br-automation.com
B&R Essen B&R Industrie-Elektronik GmbH
An der Reichsbank 8
45127 Essen GERMANY Tel: +49 (0)201/74777-0 Fax: +49 (0)201/74777-999 office.de.essen@br-automation.com
B&R Gruibingen B&R Industrie-Elektronik GmbH
Hohenstaufenstrasse 14
73344 Gruibingen GERMANY Tel: +49 (0)7335/923577 Fax: +49 (0)7131/597171 office.de.gruibingen@br-automation.com
B&R Hagen B&R Industrie-Elektronik GmbH
Harzstrasse 16
58093 Hagen GERMANY Tel: +49 (0)2331/952-100 Fax: +49 (0)2331/952-101 office.de.hagen@br-automation.com
| B&R Hannover B&R Industrie-Elektronik GmbH
Rotenburger Strasse 3
30659 Hannover GERMANY Tel: +49 (0)511/616797-0 Fax: +49 (0)511/616797-50 office.de.hannover@br-automation.com
B&R Heilbronn B&R Industrie-Elektronik GmbH
Friedrich-Dürr-Strasse 70
74074 Heilbronn GERMANY Tel: +49 (0)7131/5971-0 Fax: +49 (0)7131/5971-71 office.de.heilbronn@br-automation.com
B&R Ismaning B&R Industrie-Elektronik GmbH
Freisinger Strasse 34
85737 Ismaning GERMANY Tel: +49 (0)89/996554-0 Fax: +49 (0)89/996554-99 office.de.ismaning@br-automation.com
B&R Karlsruhe B&R Industrie-Elektronik GmbH
Schänzleberstrasse 8
75045 Walzbachtal GERMANY Tel: +49 (0)7203/922988 Fax: +49 (0)7203/922413 office.de.baden@br-automation.com
B&R Krefeld B&R Industrie-Elektronik GmbH
Kimplerstrasse 294
47807 Krefeld GERMANY Tel: +49 (0)2151/3334-5 Fax: +49 (0)2151/3334-60 office.de.krefeld@br-automation.com
| B&R Leipzig B&R Industrie-Elektronik GmbH
Beethovenstrasse 14
04107 Leipzig GERMANY Tel: +49 (0)341/14091-0 Fax: +49 (0)341/14091-20 office.de.leipzig@br-automation.com
B&R Main-Tauber B&R Industrie-Elektronik GmbH
Dittigheimer Strasse 3
97941 Tauberbischofsheim
GERMANY Tel: +49 (0)9341/897535 Fax: +49 (0)9341/897537
B&R Mainz B&R Industrie-Elektronik GmbH
Carl-Zeiss Strasse 45
55129 Mainz GERMANY Tel: +49 (0)6131/2163049 Fax: +49 (0)6131/5403685 office.de.mainz@br-automation.com
B&R Marktoberdorf B&R Industrie-Elektronik GmbH
Gebrüder-Rösle-Strasse 17
87616 Marktoberdorf GERMANY Tel: +49 (0)8342/96730 Fax: +49 (0)8342/967399 office.de.marktoberdorf@br-automation.com
B&R Vöhringen B&R Industrie-Elektronik GmbH
Dorfstrasse 9
72189 Vöhringen GERMANY Tel: +49 (0)7454/920651 Fax: +49 (0)7454/9607806 office.de.voehringen@br-automation.com
| Greece
Limassol, N.G. Pavlides Automations Ltd. N.G. Pavlides Automations Ltd.
5 Andreas Panayides Str.
3031 Limassol GREECE Tel: +357 99451265 Fax: +357 25340608 n.pavlides@cytanet.com.cy
Hungary
Budapest, Dial-Comp Ltd. Dial-Comp Ltd.
46B Keszkeno u.
1131 Budapest HUNGARY Tel: +36 1 236 0427 Fax: +36 1 2360430 dialcomp@dialcomp.hu
India
B&R Headquarters: Pune B&R Industrial Automation Pvt. Ltd.
8, Tara Heights
Mumbai Pune Road
Wakdewadi
Pune 411003 INDIA Tel: +91 (0)20/66011522 Fax: +91 (0)20/66011520 office.in@br-automation.com
B&R Ahmedabad B&R Industrial Automation Pvt. Ltd.
504, Shapath - I
Opp. Rajpath Club
S.G. Highway
Ahmedabad 380 054 INDIA Tel: +91 (0)79/66313250 Fax: +91 (0)79/66313250 office.in.ahmedabad@br-automation.com
B&R Bangalore B&R Industrial Automation Pvt. Ltd.
Synergy House
No. 27, 17th Cross
M.C. Layout, Vijay Nagar
Bangalore 560 040 INDIA Tel: +91 (0)80/23205636 Fax: +91 (0)80/23205636 office.in.bangalore@br-automation.com
| Indonesia
Jakarta Barat, Amptron PTE Ltd. PT Amptron Instrumindo
Komplek Rukan Taman Meruya, Blok M-51
Meruya Ilir, Kembangan
Jakarta Barat 11620 INDONESIA Tel: +62 (021) 5855 055 Fax: +62 (021) 5854 109 amptron@cbn.net.id
Israel
Natanya, c-Vision Computer Systems Ltd. 9 Haomanut Street
Poleg Industry Area
P.O.B. 8416, ZIP 42504
Natanya ISRAEL Tel: +972 (9)8/633066 Fax: +972 (9)8/633065 info@c-vision.co.il
Tel Aviv, Yeda Hen Ltd. Yeda Hen Ltd.
PO Box 608
44814 Elkana ISRAEL Tel: +972 (0)3/9363441 Fax: +972 (0)3/9363432 yedachen@aquanet.co.il
Italy
B&R Headquarters: Milano B&R Automazione Industriale S.r.l.
Via G. Sirtori 13/C
20017 Passirana di Rho (MI) ITALY Tel: +39 02 93 20 58-1 Fax: +39 02 93 18 24 64 office.it@br-automation.com
B&R Bologna B&R Automazione Industriale S.r.l.
Via L. Bizzarri 3
40010 Sala Bolognese (BO) ITALY Tel: +39 051 6814883 Fax: +39 051 6814924 office.it.bologna@br-automation.com
| B&R Padova B&R Automazione Industriale S.r.l.
Via S. Salvatore 35
35127 Padova ITALY Tel: +39 049 8703492 Fax: +39 049 8700462 office.it.padova@br-automation.com
Japan
Yokohama, WellBean Co., Inc. WellBean Co., Inc.
2-14-2-8F Shin-Yokohama
Kouhoku-ku
2220033 Yokohama-Shi JAPAN Tel: +81 (0)45/470 3285 Fax: +81 (0)45/470 3286 ide@wellbean.net
Korea
B&R Headquarters: Seoul B&R Industrial Automation Co. Ltd.
4Fl, BYC B/D, #1114
Bisan-dong, Dongan-gu
Anyang-city, Gyeonggi-do, Korea
Zip. 431-050 KOREA Tel: +82 (0)31/4764766 Fax: +82 (0)31/4764767 office.kr@br-automation.com
Kyrgyzstan
Kirgisia, Nark OOsO Nark OOsO
12mkm, d46, kv96
720049 Bizhkek KYRGYZSTAN Tel: +996 3312 445476 Fax: +996 3312 445476
Malaysia
Johor Bahru, FA Controls Sdn Bhd FA Controls Sdn Bhd
No. 38-1, Taman Molek 1/10
Taman Molek
81100 Johor Bahru, Johor MALAYSIA Tel: +60 7 353 3493 Fax: +60 7 353 3492 sales@fa.com.my
| Kuala Lumpur, FA Controls Sdn Bhd FA Controls Sdn Bhd
No. 6, Jalan TPK 1/6 Seksyen 1
Taman Perindustrian Kinrara
47100 Puchong, Selangor Darul Ehsan MALAYSIA Tel: +60 3 8070 8866 Fax: +60 3 8070 8899 sales@fa.com.my
Penang, FA Controls Sdn Bhd FA Controls Sdn Bhd
No.2 Lintang Bayan Lepas 4
Taman Perindustrian Fasa 4
11900 Bayan Lepas, Penang MALAYSIA Tel: +60 4 643 0688 Fax: +60 4 644 7688 sales@fa.com.my
Mexico
México D.F., ALFA ALFA, Automatización I. y Control SA de CV
Luis Moya 64 local 4, Casi esq. Ayuntamiento
Col. Centro,
CP. 06050, Del. Cuauhtemoc, Mexico DF
MEXICO Tel: +52 (55) 5605 6398 Fax: +52 (55) 5601 7368 alfacontrol@iserve.net.mx
Saltillo, Nexon Nexon Industrial SA de CV
Jose Garcia Rodriguez # 2126
Col. Universidad
C.P. 25260
Saltillo, Coahuila MEXICO Tel: +52 (844) 430 9444 Fax: +52 (844) 430 9445 llucho@gruponexon.com
Zapopan, NOJOXTEN NOJOXTEN, Ingeniería y Control Integral SA de CV
Santa Martha #2275
Col. Santa Margarita
Zapopan, Jalisco
C.P. 45140 MEXICO Tel: +52 (33) 3833 1999 Fax: +52 (33) 3633 9380 ventas@nojoxten.com.mx
| Netherlands
B&R Headquarters: Breda B&R Industriële Automatisering B.V.
Hoge Schouw 1
4817 BZ Breda NETHERLANDS Tel: +31 (0)76 5715303 Fax: +31 (0)76 5715306 office.nl@br-automation.com
New Zealand
Auckland, NHP NHP
7 Lockhart Place
Mt Wellington, Auckland NEW ZEALAND Tel: +61 3 9429 2999 Fax: +61 3 9429 1075 safetyandautomation@nhp.com.au
Christchurch, NHP NHP
85 Gasson Street
Sydenham, Christchurch NEW ZEALAND Tel: +61 3 9429 2999 Fax: +61 3 9429 1075 safetyandautomation@nhp.com.au
Norway
Nesbru, Sivilingeniør J.F.Knudtzen AS Sivilingeniør J.F.Knudtzen AS
Besøksadresse (visit adress): Billingstadsletta 97, 1396 Billingstad
Postadresse (post adress): Postbox 160, 1378 Nesbru NORWAY Tel: +47 66 98 33 50 Fax: +47 66 98 09 55 firmapost@jfknudtzen.no
Pakistan
Lahore, Intech PTE Ltd. Intech Process Automation PTE Ltd.
315, Block H-III, Johar Town
54770 Lahore PAKISTAN Tel: +92 (0)42/111 468 324 Fax: +92 (0)42/5314149 sales@intechww.com
| Peru
Lima, Smart Factory Calle Rubens N° 201
San Borja
Lima PERU Tel: +51 1 225-8620 Fax: +51 1 475-0397 www.smartfactory.com.pe
Poland
B&R Headquarters: Poznań B&R Automatyka Przemysłowa Sp. z o.o.
ul.Strzeszyńska33
60-479 Poznań POLAND Tel: +48/61 8460 500 Fax: +48/61 8460 508 office.pl@br-automation.com
B&R Warszawa B&R Automatyka Przemysłowa Sp. z o.o.
Al. Jerozolimskie 214
02-486 Warszawa POLAND Tel: +48/22 3359 862 Fax: +48/22 3359 867 office.pl.warszawa@br-automation.com
B&R Szczecin B&R Automatyka Przemysłowa Sp. z o.o.
ul. Madalinskiego 8,
70-101 Szczecin POLAND Tel: +48/91 8864 706 Fax: +48/91 8864 709 office.pl.szczecin@br-automation.com
Katowice, Constel Sp. z o.o. CoNStel Sp. z o.o.
ul. T. Kościuszki 229
40-600 Katowice POLAND Tel: +48/32 205 29 51 Fax: +48/32 205 22 82 constel@home.pl
| Portugal
Lisboa, Tecnilab LDA Tecnilab Portugal LDA
Av. Columbano Bordalo Pinheiro 97 - 2°DT.°
1070 Lisboa PORTUGAL Tel: +351/21/722 08 70 Fax: +351/21/726 45 50 tecnilab@mail.telepac.pt
Romania
Otopeni, MBTelecom MBTelecom
Calea Bucuresti No. 3A
Otopeni, Ilfov ROMANIA Tel: +40 21 350 40 55 Fax: +40 21 350 15 80 office@mbtechnology.ro
Russia
B&R Headquarters: Moscow B&R Industrial Automation, OOO
Dom 78, Korpus D
Prospekt Vernadskogo
119454 Moscow RUSSIA Tel: +7 495/6579501 Fax: +7 495/6579502 office.ru@br-automation.com
Kazan, Souz-Pribor Souz-Pribor, OOO
ul. Kayuma Nasyri, 28
420021 Kazan RUSSIA Tel: +7 843/2934420 Fax: +7 843/2934460 info@souz-pribor.ru
Khabarovsk, Mikroterm-Plus Mikroterm, OOO
25, Volochaevskaya st.
680004 Khabarovsk RUSSIA Tel: +7 4212/213808 Fax: +7 4212/213808 microterm@mail.ru
| Moscow, NVK "VIST" Information Systems & Technologies VIST Group, OOO
Dokuchaev per., 3, building 1
107078 Moscow RUSSIA Tel: +7/495/975 3394 Fax: +7/495/975 1846 info@vistgroup.ru
Moscow, Open Automation Open Automation
Sosinskaya 43
109316 Moscow RUSSIA Tel: +7 495/6766995 Fax: +7 495/9117093 info@open-automation.ru
Novosibirsk, ZAO NIIES ZAO NIIES
ul. Lavrentyeva 6a, of. 619
630090 Novosibirsk RUSSIA Tel: +7 383/3324064, 3356270 Fax: +7 383/3324161 eci@stin.ru
St. Petersburg, Elefant+ " Elefant + "
Zanevskiy pr. 51, k.2
95213 St. Petersburg RUSSIA Tel: +7 812/5289678 Fax: +7 812/5286838 mail@eleplus.ru
St. Petersburg, OOO Azimuth Engineering OOO Azimuth Engineering
Polevaya al. 1
197022 St. Petersburg RUSSIA Tel: +7 812/2340761, 2340655, 3809268 Fax: +7 812/2340955 Azetu@mail.wplus.net
Tyumen, SC "ATS" Company Limited SC "ATS" Company Limited
Kotovskiy St. 1, block 2/5
625048 Tyumen RUSSIA Tel: +7 3452/444920 Fax: +7 3452/446987
| Singapore
B&R Headquarters: Singapore B&R Singapore
10 Kaki Bukit View
Tech Park II
415946 Singapore SINGAPORE Tel: +65 9827/5481 Fax: +65 6347/8808 office.sg@br-automation.com
Singapore, Amptron PTE Ltd. Amptron Instruments PTE Ltd.
10 Kaki Bukit View
Tech Park II
415946 Singapore SINGAPORE Tel: +65 (0) 6347/8800 Fax: +65 (0) 6347/8808 business@amptron.com.sg
Slovakia
B&R Slovakia B&R automatizace s.r.o.
Trencianska 17
915 01 Nové Mesto nad Váhom SLOVAKIA Tel: +421 32 771 9575 Fax: +421 32 771 9577 office.sk@br-automation.com
Žilina, Urap Automatizácia s.r.o. Urap Automatizácia s. r.o.
PO Box B152
Kysucká cesta 3
01001 Žilina SLOVAKIA Tel: +421 41 562 2070 office@urap.sk
Slovenia
Ribnica, Motoman Robotek d.o.o. Motoman Robotek d.o.o.
Lepovce 23
1310 Ribnica SLOVENIA Tel: +386 1 8372 350 Fax: +386 1 8361 243 office@motomanrobotec.si
| South Africa
Port Elizabeth, Klare Technologies Klare Technologies Ltd.
P.O. Box 40343
109 Albert Road
Walmer
6065 Port Elizabeth SOUTH AFRICA Tel: +27 (0) 41 503 9900 Fax: +27 (0) 88 041 581 6456 b-r@klare.co.za
Spain
B&R Headquarters: Barcelona Bernecker & Rainer Automatización Industrial S.L.U.
P.I. Circuit de Catalunya
C/Can Cabanyes, 88
08400 Granollers - Barcelona SPAIN Tel: +34/935 689 965 Fax: +34/935 689 973 office.es@br-automation.com
Sweden
B&R Headquarters: Malmö B&R Industriautomation AB
Kantyxegatan 23
213 76 Malmö SWEDEN Tel: +46 (0)40/315980 Fax: +46 (0)40/315989 office.se@br-automation.com
B&R Göteborg B&R Industriautomation AB
Stora Avägen 21
436 34 Göteborg/ASKIM SWEDEN Tel: +46 (0)31/723 2192 Fax: +46 (0)31/723 2199 office.se.goeteborg@br-automation.com
B&R Linköping B&R Linköping
Teknikringen 10
583 30 Linköping SWEDEN Tel: +46 (0)13/21 01 15 Fax: +46 (0)40/31 59 89
| B&R Stockholm B&R Industriautomation AB
Ekbacksvägen 28
168 69 Bromma SWEDEN Tel: +46 (0)8 555 36 230 Fax: +46 (0)8 555 36 108 office.se.stockholm@br-automation.com
Switzerland
B&R Headquarters: Frauenfeld B&R Industrie-Automation AG
Langfeldstrasse 90
8500 Frauenfeld SWITZERLAND Tel: +41 (0)52/72800-55 Fax: +41 (0)52/72800-54 office.ch@br-automation.com
Taiwan
Taipei County, Andtek Automation Co., Ltd. Andtek Automation Co., Ltd.
12F-2, No. 2, Chien-Ba Rd.
Chung Ho City
Taipei County TAIWAN Tel: +886/2/822 626 55 Fax: +886/2/822 626 60 andtech@ms52.hinet.net
Thailand
Samut Sakhon, Industrial Technology Supply Co., Ltd. Industrial Technology Supply Co., Ltd.
49/438 Moo4, Ekachai Road, Tambol Khok Kham
74000 Samut Sakhon THAILAND Tel: +66 (0)34/834840 Fax: +66 (0)34/863500 office@plc-scada.net
Turkey
Istanbul, Yorum Ltd. A.S. YORUM OTOMASYON MUHENDISLIK TAAHUT ELEKTRIK SAN. VE TIC. LTD. A.S
Inönü cad.Samli apt.No:87 Kat: 1 D.4
34742 Kozyatagi / Istanbul TURKEY Tel: +90 (0)216/3614480 Fax: +90 (0)216/3613994 main@yorumautomation.com
| Ukraine
B&R Headquarters: Ukrainia B&R Kiew
ul. M. Raskovoy, 4A
02002 Kiew UKRAINE Tel: +380 445 685237 office.ua@br-automation.com
Chernivtsy, Promservice Promservice
Cherepovezka St., 17
58009 Chernivtsy UKRAINE Tel: +380 3722 61968 Fax: +380 3722 61967
Donetsk, Intsol Intsol
ul. Rosi Luksemburg 74
83114 Donetsk UKRAINE Tel: +380 62 3811084 Fax: +380 62 551044 amh@intsol.dn.ua
Kiev, Skif Control Skif Control
ul. M. Raskovoy, 4A
02002 Kiev UKRAINE Tel: +380 445 685237 Fax: +380 445 685237 scontrol@iptelecom.net.ua
Zaporizhzhya, Mikroteh Mikroteh
ul. Borodinskaya 10, l
69096 Zaporizhzhya UKRAINE Tel: +380 612 898909 Fax: +380 612 898910 br_ua@mikroteh.zp.ua
United Arab Emirates
Dubai, C3 Automation Ltd. C3 Automation Ltd.
West Wing, 1st Floor Office No 111
54353 Dubai UNITED ARAB EMIRATES Tel: +971/4/2996722 Fax: +971/4/2996733
| United Kingdom
B&R Headquarters: Peterborough B&R Industrial Automation Ltd.
Milnyard Square, Orton Southgate
Peterborough, PE2 6GX UNITED KINGDOM Tel: +44 (0)1733/371320 Fax: +44 (0)1733/371306 office.uk@br-automation.com
United States
B&R Headquarters: Roswell, GA. B&R Industrial Automation Corp.
1325 Northmeadow Parkway, S-130
Roswell, GA 30076 UNITED STATES Tel: +1 (770)772-0400 Fax: +1 (770)772-0243 office.us@br-automation.com
IA, IL, WI B&R Industrial Automation Corp.
Volo Commerce Center
26575 West Commerce Drive, Unit 513
Volo, IL 60073 UNITED STATES Tel: +1 (800)752-2637 office.us@br-automation.com
CA (North), ID, OR, WA Automation Resources Group
1283 Weber St.
Alameda, CA 94501 UNITED STATES Tel: +1 (415) 409-6038 davidn@automationresourcesgroup.com
CT, MA (West), NJ (North), NY (South), RI, VT Automation Solutions New England, LLC
151 New Park Ave.
Hartford, CT 06106 UNITED STATES Tel: +1-800-662-6748 Fax: +1-860-232-5700 Info@Auto-Sol.com
| FL (North), GA Piedmont Automation, Inc.
2763 Meadow Church Rd., Suite 204
Duluth, GA 30097 UNITED STATES Tel: +1 (770) 931-6500 Fax: +1 (770) 931-1599 sales@piedmontautomation.com
MD, NC, SC, VA Integrated Motion, Inc.
7908 Industrial Village Rd., Suite B
Greensboro, NC 27409 UNITED STATES Tel: +1 (336) 605-4650 Fax: +1 (336) 605-4651 cwilliams@integratedmotion.com
MA (East), ME, NH Automation Solutions Atlantic, LLC
100 Cummings Center, Suite 463E
Beverly, MA 01915 UNITED STATES Tel: +1 (978) 236-1177 Fax: +1 (978) 236-1178 WayneF@ASAtlantic.com
MN, ND, NE, SD Elec-Trol, Inc.
10250 Valley View Rd. # 135
Eden Prairie, MN 55344 UNITED STATES Tel: +1(952)238-8453 Fax: +1(952)238-8504 mattl@elec-trol.com
NY (Upstate) Total Automation Inc.
1 Westin Court
Pittsford, New York 14534 UNITED STATES Tel: +1 (585) 383-8483 Fax: +1 (585) 383-9173 info@TotalAutomationNY.com
| KY, OH, PA (West) Motor Systems, Inc. (MSI)
501 TechneCenter Drive
Milford, OH 45150 UNITED STATES Tel: +1 (513) 576 1725 Fax: +1 (513) 576 1915 info@motorsystems.com
OK, TX Cates Control Solutions (CCS)
7311 Old Galveston Road, Suite A110
Houston, TX 77034 UNITED STATES Tel: +1 (713) 944-0101 Fax: +1 (713) 946-9432 MikeEcklund@cates.com
Venezuela
San Diego, Control World Control World
Calle Los Helechos 3-4
Edo- Carabobo
Mini Granjas La Morocha
San Diego VENEZUELA Tel: +58/241/891 1943 Fax: +58/241/891 1943 ventas@control-world.net
Vietnam
Vietnam, Duc Phong Technology Duc Phong Technology and
Automation Corporation
No. 05 Nguyen Cong Tru Str.
Hiep Phu ward, Dist. 9
Ho Chi Minh City VIETNAM Tel: +84/8/7360 165 Fax: +84/8/7360 166 info@dpcvn.com
|
|
|
|