Wenn Sie regelmäßig über die Neuheiten von B&R informiert werden möchten, tragen Sie bitte untenstehend Ihre E-Mail-Adresse ein.
|
|
Adressübersicht
B&R Locations / B&R Standorte
B&R CORPORATE HEADQUARTERSBernecker + Rainer Industrie-Elektronik Ges.m.b.H.
B&R Strasse 1
5142 Eggelsberg ÃSTERREICH Tel: +43 (0)7748/6586-0 Fax: +43 (0)7748/6586-26 office@br-automation.comArgentinien
Buenos Aires, Nicon Nicon
Juan Florio 1690
1754 San Justo
Buenos Aires ARGENTINIEN Tel: +54 (0)11 4461 5802 Fax: +54 (0)11 4461 5802 info@nicon.com.ar
Australien
NSW, Excell Control 1 Resolution Drive
Unanderra, NSW 2526 AUSTRALIEN Tel: +61 2 4272 1922 Fax: +61 2 4272 2957 sales@excellcontrol.com.au
QLD, Central and Northern Queensland, Marcon Agencies 44-46 Carmel Street
Garbutt, QLD 4814 AUSTRALIEN Tel: +61 7 4725 4499 Fax: +61 7 4725 4511 sales@marconagencies.com.au
SA, JPR Controls Unit 1, 107-109 Hayward Avenue
Torrensville, SA 5031 AUSTRALIEN Tel: +61 8 8443 4466 Fax: +61 8 8443 4288 sales@jprcontrols.com.au
| VIC, Remtron Automation Unit 12/2 Sibthorpe Street
Braeside, Melbourne VIC 3195 AUSTRALIEN Tel: +61 3 9587 1233 Fax: +61 3 9587 1591 sales@remtron.com.au
Belgien
B&R Headquarters: Aalst B&R Industriële Automatisering B.V.
Ninovesteenweg 198
9320 Aalst (Erembodegem) BELGIEN Tel: +32 (0)53/212001 Fax: +32 (0)53/212014 office.be@br-automation.com
Brasilien
B&R Headquarters: Campinas B&R Automacao Industrial Ltda.
Av. Dr. Romeu Tórtima, 1448
Cidade Universitária
CEP 13083-897 Campinas/SP BRASILIEN Tel: +55 (0)19 3289 0211 Fax: +55 (0)19 3289 0211 office.br@br-automation.com
B&R Sao Paulo B&R Sao Paulo
Av. Joao 23 No 20 - Sala 13
CEP 09190-500 Santo Andre / SP
BRASILIEN Tel: +55 (0)11 4423 4470 Fax: +55 (0)11 4423 4470 office.br@br-automation.com
| Minas Gerais, Conexel Conexel - Conexões Elétricas Ltda.
Av. Cristóvão Colombo, 519 salas 406/407
Funcionários
CEP 30140-140 Belo Horizonte
Minas Gerais BRASILIEN Tel: +55 (0)31 3287-5004 Fax: +55 (0)31 3287-5006 minas@conexel.com.br
Paraná, Conexel Conexel - Conexões Elétricas Ltda.
Rua Conselheiro Laurindo, 825 sala 112
Centro
CEP 80060-100 Curitiba
Paraná BRASILIEN Tel: +55 (0)41 3232-2253 Fax: +55 (0)41 3223-2334 parana@conexel.com.br
Rio de Janeiro, Conexel Conexel - Conexões Elétricas Ltda.
Av. 28 de Setembro, 44 sala 606
Vila Isabel
CEP 20551-031 Rio de Janeiro BRASILIEN Tel: +55 (0)21 2204-2741 Fax: +55 (0)21 2204-2741 rio@conexel.com.br
Rio Grande do Sul, Conexel Conexel - Conexões Elétricas Ltda.
Av. Benjamin Constant, 1258 sala 403
São Geraldo
CEP 90550-001 Porto Alegre
Rio Grande do Sul BRASILIEN Tel: +55 (0)51 3342-1932 Fax: +55 (0)51 3342-1932 sul@conexel.com.br
Sao Bernardo do Campo, Conexel Conexel - Conexões Eléctricas Ltda.
Rua Garcia Lorca, 176
Vila Paulicéia
09695-900 São Bernardo do Campo
São Paulo BRASILIEN Tel: +55 (0)11 4366 9600 Fax: +55 (0)11 4362 1677 vendas@conexel.com.br
| Bulgarien
EZ "GEORGI SIMEONOV – ELEKTROTEHNICS AND AUTOMATION" Konstantin Prprusinov str. Bl. 23 E.1
complex Dianabat
Sofia, p.b. 1172
BULGARIEN Tel: +359 2 862 0246 Fax: +359 2 862 0246 office@gsea.biz
Chile
Santiago de Chile, ATS Intech ATS Intech
Maria Luisa Santander 0475
Providencia
6640814 Santiago de Chile CHILE Tel: +56 (0)2 341 1271 Fax: +56 (0)2 341 1275 felipe@atsintech.com
Santiago de Chile, P&E Soluciones Industriales Av. Fco. Bilbao 2992
Providencia
Santiago de Chile CHILE Tel: +56 2 2692117 Fax: +56 2 7176019 info@p-e.cl
China
B&R Headquarters: Shanghai B&R Industrial Automation International Trade (Shanghai) Co., Ltd.
No.21 Building , Gems Park, No.487 Tianlin Road
200233 Shanghai
????????????????
?????????487????21???200233? CHINA Tel: +86 (0)21/54644800 Fax: +86 (0)21/33675666 info.cn@br-automation.com
B&R Beijing B&R Industrial Automation International Trade (Shanghai) Co., Ltd.
Room 1709, Golden Tower
No. 1 Xibahe South Road, Chaoyang District
Beijing, 100028, P.R.C. China
?????????????
Add: ???????????1?????1709?(100028) CHINA Tel: +86 (0)10/64402577 Fax: +86 (0)10/64402576 office.cn.beijing@br-automation.com
| B&R Chengdu B&R Industrial Automation International Trade (Shanghai) Co. Ltd.
Room 1003, Blk. A, Times Plaza, No.2 Zongfu Road
Chengdu, 610016, P.R.C.
China
?????????????
Add: ??????2?????A?1003?(610016)
CHINA Tel: +86 (0) 28/86728733 Fax: +86 (0) 28/86729277 office.cn.chengdu@br-automation.com
B&R Guangzhou B&R Industrial Automation International Trade (Shanghai) Co., Ltd.
Room 2708, Nanfang Securities Building 140-148
Tiyu East Road, Tianhe District
Guangzhou 510630, P.R.C. China
?????????????
Add: ???????148???????2708?(510630) CHINA Tel: +86 (0)20/38878798 Fax: +86 (0)20/38878606 office.cn.guangzhou@br-automation.com
B&R Jinan B&R Industrial Automation International Trade (Shanghai) Co., Ltd.
Room619, CITIC PLACA, 150 Luoyuan Street Ji'an, 250011, P.R.C. China
?????????????
Add: ???????150????????619?(250011) CHINA Tel: +86 (0)531/86117489 Fax: +86 (0)531/86117436 office.cn.jinan@br-automation.com
B&R Shenyang Room 2307, Blk C,
President Building
No.69 Heping North Street
Heping District
Shenyang,110003, P.R.China
?????????????
Add???????????69?????C?2307?(110003)
CHINA Tel: +86(0)24/31877171 Fax: +86(0)24/31877177 office.cn.shenyang@br-automation.com
B&R Xi´an B&R Industrial Automation International Trade (Shanghai) Co. Ltd.
Room 708, Hi-Tech International Business Center No. 33 Keji Road, Xian Development Zone Hi-tech Industries
Xi'an, 710075, P.R.C. China
?????????????
Add: ????????????? ???33?
????????????708?(710075) CHINA Tel: +86 (0)29/88337033 Fax: +86 (0)29/88337269 office.cn.xian@br-automation.com
| Costa Rica
Alajuela, Vartec SPCI Vartec SPCI S.A.
Las Vueltas de la Guacima, de la Iglesia 1.5km Sur, 450m Oeste.
Alajuela
Costa Rica COSTA RICA Tel: +506 24391128 Fax: +506 24391128 www.varteccr.com
Deutschland
B&R Headquarters: Bad Homburg B&R Industrie-Elektronik GmbH
Norsk-Data-Strasse 3
61352 Bad Homburg DEUTSCHLAND Tel: +49 (0)6172/4019-0 Fax: +49 (0)6172/457790 office.de@br-automation.com
B&R Balingen B&R Industrie-Elektronik GmbH
Richard-Wagner-Str. 572336 Balingen DEUTSCHLAND Tel: +49 (0)7433 9558084 Fax: +49 (0)7433 9558089 office.de.balingen@br-automation.com
B&R Berlin B&R Industrie-Elektronik GmbH
Rudower Chaussee 13
12489 Berlin DEUTSCHLAND Tel: +49 (0)30/6566151-0 Fax: +49 (0)30/6566151-25 office.de.berlin@br-automation.com
B&R Erlangen B&R Industrie-Elektronik GmbH
Am Weichselgarten 30a
91058 Erlangen DEUTSCHLAND Tel: +49 (0)9131/6872-892 Fax: +49 (0)9131/6873-833 office.de.erlangen@br-automation.com
| B&R Essen B&R Industrie-Elektronik GmbH
An der Reichsbank 8
45127 Essen DEUTSCHLAND Tel: +49 (0)201/74777-0 Fax: +49 (0)201/74777-999 office.de.essen@br-automation.com
B&R Gruibingen B&R Industrie-Elektronik GmbH
Hohenstaufenstrasse 14
73344 Gruibingen DEUTSCHLAND Tel: +49 (0)7335/923577 Fax: +49 (0)7131/597171 office.de.gruibingen@br-automation.com
B&R Hagen B&R Industrie-Elektronik GmbH
Harzstrasse 16
58093 Hagen DEUTSCHLAND Tel: +49 (0)2331/952-100 Fax: +49 (0)2331/952-101 office.de.hagen@br-automation.com
B&R Hannover B&R Industrie-Elektronik GmbH
Rotenburger Strasse 3
30659 Hannover DEUTSCHLAND Tel: +49 (0)511/616797-0 Fax: +49 (0)511/616797-50 office.de.hannover@br-automation.com
B&R Heilbronn B&R Industrie-Elektronik GmbH
Friedrich-Dürr-Strasse 70
74074 Heilbronn DEUTSCHLAND Tel: +49 (0)7131/5971-0 Fax: +49 (0)7131/5971-71 office.de.heilbronn@br-automation.com
| B&R Ismaning B&R Industrie-Elektronik GmbH
Freisinger Strasse 34
85737 Ismaning DEUTSCHLAND Tel: +49 (0)89/996554-0 Fax: +49 (0)89/996554-99 office.de.ismaning@br-automation.com
B&R Krefeld B&R Industrie-Elektronik GmbH
Kimplerstrasse 294
47807 Krefeld DEUTSCHLAND Tel: +49 (0)2151/3334-5 Fax: +49 (0)2151/3334-60 office.de.krefeld@br-automation.com
B&R Ladbergen Auf dem Kamp 23
49549 Ladbergen DEUTSCHLAND Tel: +49 /0)5485/834054
B&R Leipzig B&R Industrie-Elektronik GmbH
Beethovenstrasse 14
04107 Leipzig DEUTSCHLAND Tel: +49 (0)341/14091-0 Fax: +49 (0)341/14091-20 office.de.leipzig@br-automation.com
B&R Main-Tauber B&R Industrie-Elektronik GmbH
Dittigheimer Strasse 3
97941 Tauberbischofsheim
DEUTSCHLAND Tel: +49 (0)9341/897535 Fax: +49 (0)9341/897537 office.de.maintauber@br-automation.com
B&R Mainz B&R Industrie-Elektronik GmbH
Carl-Zeiss Strasse 45
55129 Mainz DEUTSCHLAND Tel: +49 (0)6131/2163049 Fax: +49 (0)6131/5403685 office.de.mainz@br-automation.com
| B&R Marktoberdorf B&R Industrie-Elektronik GmbH
Gebrüder-Rösle-Strasse 17
87616 Marktoberdorf DEUTSCHLAND Tel: +49 (0)8342/96730 Fax: +49 (0)8342/967399 office.de.marktoberdorf@br-automation.com
B&R Regensburg B&R Industrie-Elektronik GmbH
Ludwig-Eckert-Straße 8
93049 Regensburg DEUTSCHLAND Tel: +49 (0)941/260730-0 Fax: +49 (1)941/260730-29
Dominikanische Republik
Santo Domingo, Mando y Regulacion Mando y Regulacion
Colinas del Seminario v Manzana C#12
Los Rios
Santo Domingo DOMINIKANISCHE REPUBLIK Tel: +1 829 885 0270 Fax: +1 809 561 5025 mandoyreg.ind@codetel.net.do
Dänemark
B&R Headquarters: Denmark B&R Industriautomatisering A/S
Rolundvej 17
5260 Odense S DäNEMARK Tel: + 45 631 53080 Fax: + 45 631 08025 office.dk@br-automation.com
Finnland
Savonlinna, Control Express OY Control Express OY
PO Box 37
57201 Savonlinna FINNLAND Tel: +358 (0)15/520781 Fax: +358 (0)15/520629 automation@controlexpress.fi
| Frankreich
B&R Headquarters: Lyon B&R Automation France
Parc Technologique de Lyon
6b, allée Irène Joliot Curie
69800 Saint Priest FRANKREICH Tel: +33 (0)4/72793850 Fax: +33 (0)4/72793859 office.fr@br-automation.com
B&R Nantes B&R Automation France
1 Ter avenue de la Vertonne
44120 Vertou FRANKREICH Tel: +33 (0)2/51 71 72-80 Fax: +33 (0)2/51 71 72-81 sales.fr.nantes@br-automation.com
B&R Paris B&R Automation France
Parc Innovespace Val d'Europe
1 rue de Rome
77144 Montévrain FRANKREICH Tel: +33 (0)1/60362210 Fax: +33 (0)1/60079111 sales.fr.paris@br-automation.com
Griechenland
Limassol, N.G. Pavlides Automations Ltd. N.G. Pavlides Automations Ltd.
5 Andreas Panayides Str.
3031 Limassol GRIECHENLAND Tel: +357 99451265 Fax: +357 25340608 n.pavlides@primetel.com.cy
GroÃbritannien
B&R Headquarters: Peterborough B&R Industrial Automation Ltd.
Milnyard Square, Orton Southgate
Peterborough, PE2 6GX GROÃBRITANNIEN Tel: +44 (0)1733/371320 Fax: +44 (0)1733/371306 office.uk@br-automation.com
| B&R Andover B&R Andover
Basepoint Business and Innovation Center
Caxton Close
Andover
Hants
SP10 3FG GROÃBRITANNIEN Tel: +44 (0)1264 326595
Guatemala
Guatemala, Corporación ITA S.A. Corporación Ita S.A.
10ª Avenida Via 5 00-60 Zona 4
Edificio Residenciales El Puente
Oficina 4B
01004 Guatemala
Guatemala GUATEMALA Tel: +502/2385/9007 miguelsuarez@itacorp.com.gt
Indien
B&R Headquarters: Pune B&R Industrial Automation Pvt. Ltd.
8, Tara Heights
Mumbai Pune Road
Wakdewadi
Pune 411003 INDIEN Tel: +91 (0)20/66011522 Fax: +91 (0)20/66011520 office.in@br-automation.com
B&R Ahmedabad B&R Industrial Automation P Ltd
A/212, Safal Pegasus
Near Prahlad Nagar Auda Garden
100 ft Road Anand Nagar
Prahlad Nagar
Ahmedabad 380015 INDIEN Tel: +91 (0)79/40060934 Fax: +91 (0)79/40060934 office.in.ahmedabad@br-automation.com
B&R Bangalore B&R Industrial Automation Pvt. Ltd.
Synergy House
No. 27, 17th Cross
M.C. Layout, Vijay Nagar
Bangalore 560 040 INDIEN Tel: +91 (0)80/23205636 Fax: +91 (0)80/23205636 office.in.bangalore@br-automation.com
| Indonesien
Jakarta Barat, Amptron PTE Ltd. PT Amptron Instrumindo
Komplek Rukan Taman Meruya, Blok M-51
Meruya Ilir, Kembangan
Jakarta Barat 11620 INDONESIEN Tel: +62 (021) 5855 055 Fax: +62 (021) 5854 109 amptron@cbn.net.id
Israel
Natanya, c-Vision Computer Systems Ltd. 9 Haomanut Street
Poleg Industry Area
P.O.B. 8416, ZIP 42504
Natanya ISRAEL Tel: +972 (9)8/633066 Fax: +972 (9)8/633065 info@c-vision.co.il
Tel Aviv, Yeda Hen Ltd. Yeda Hen Ltd.
PO Box 608
44814 Elkana ISRAEL Tel: +972 (0)3/9363441 Fax: +972 (0)3/9363432 yedachen@aquanet.co.il
Italien
B&R Headquarters: Milano B&R Automazione Industriale S.r.l.
Via G. Sirtori 13/C
20017 Passirana di Rho (MI) ITALIEN Tel: +39 02 93 20 58-1 Fax: +39 02 93 18 24 64 office.it@br-automation.com
B&R Bologna B&R Automazione Industriale S.r.l.
Via Turrini, 19/B
40012 Calderara di Reno (BO) ITALIEN Tel: +39 051 646081 Fax: +39 051 727860 office.it.bologna@br-automation.com
| B&R Padova B&R Automazione Industriale S.r.l.
Via S. Salvatore 35
35127 Padova ITALIEN Tel: +39 049 8703492 Fax: +39 049 8700462 office.it.padova@br-automation.com
B&R Brescia B&R Brescia
via Orzinuovi 20
25125 Brescia ITALIEN Tel: +39 030 3541166 Fax: +39 030 3541501 office.it.brescia@br-automation.com
Japan
Yokohama, WellBean Co., Inc. WellBean Co., Inc.
2-14-2-8F Shin-Yokohama
Kouhoku-ku
2220033 Yokohama-Shi JAPAN Tel: +81 (0)45/470 3285 Fax: +81 (0)45/470 3286 info@wellbean.net
Kanada
B&R Headquarters: Mississauga, ON B&R Industrial Automation Inc.
5770 Timberlea Blvd. Suite 205
Mississauga, ON, L4W 4W1 KANADA Tel: +1/905 206 99 11 Fax: +1/905 206 96 11 office.ca@br-automation.com
Quebec, Rotalec Rotalec
900 Rue McCaffrey
H4T 2C7 Saint-Laurent, Quebec KANADA Tel: +1/514 341 3685 Fax: +1/514 341 5205 richard.chicoine@rotalec.com
| Kirgisistan
Kirgisia, Nark OOsO Nark OOsO
12mkm, d46, kv96
720049 Bizhkek KIRGISISTAN Tel: +996 3312 445476 Fax: +996 3312 445476
Kolumbien
Bogota, Dau Electronica de Colombia Ltda. Dau Electronica de Colombia Ltda.
CRA 58 134-57 Of 703 E2
Bogotá, D.C. Colombia KOLUMBIEN Tel: +571/624-7778 ; 274-5444 Fax: +571/609 8975 info@dauelectronica.com
Korea
B&R Headquarters: Seoul B&R Industrial Automation Co. Ltd.
4Fl, BYC B/D, #1114
Bisan-dong, Dongan-gu
Anyang-city, Gyeonggi-do, Korea
Zip. 431-050 KOREA Tel: +82 (0)31/4764766 Fax: +82 (0)31/4764767 office.kr@br-automation.com
Kroatien
Zagreb, Evasys d.d.o. Evasys d.d.o., Industrial Automation Systems
Fallerevo setaliste 22
10000 Zagreb KROATIEN Tel: +385 1 364 9300 Fax: +385 1 364 9301 evasys@evasys.hr
Malaysia
Johor Bahru, FA Controls Sdn Bhd FA Controls Sdn Bhd
No. 38-1, Taman Molek 1/10
Taman Molek
81100 Johor Bahru, Johor MALAYSIA Tel: +60 7 353 3493 Fax: +60 7 353 3492 sales@fa.com.my
| Kuala Lumpur, FA Controls Sdn Bhd FA Controls Sdn Bhd
No. 6, Jalan TPK 1/6 Seksyen 1
Taman Perindustrian Kinrara
47100 Puchong, Selangor Darul Ehsan MALAYSIA Tel: +60 3 8070 8866 Fax: +60 3 8070 8899 sales@fa.com.my
Penang, FA Controls Sdn Bhd FA Controls Sdn Bhd
No.2 Lintang Bayan Lepas 4
Taman Perindustrian Fasa 4
11900 Bayan Lepas, Penang MALAYSIA Tel: +60 4 643 0688 Fax: +60 4 644 7688 sales@fa.com.my
Mexiko
Del. Benito Juarez, Alfa Automatización Av. Universidad # 482
Torre A Local 1
Del. Benito Juarez
México D.F. MEXIKO Tel: +52 55 8590 7610 Fax: +52 55 8590 7620 info@alfaautomatizacion.com
Zapopan, NOJOXTEN NOJOXTEN, Ingeniería y Control Integral SA de CV
Santa Martha #2275
Col. Santa Margarita
Zapopan, Jalisco
C.P. 45140 MEXIKO Tel: +52 (33) 3833 1999 Fax: +52 (33) 3633 9380 ventas@nojoxten.com.mx
Neuseeland
Auckland, ADL Group Unit 1/59 Paul Matthews Road
Albany 0632
North Shore City NEUSEELAND Tel: +64/800/941 526 Fax: +64/9/415 2681 sales@adl-automation.co.nz
| Niederlande
B&R Headquarters: Breda B&R Industriële Automatisering B.V.
Hoge Schouw 1
4817 BZ Breda NIEDERLANDE Tel: +31 (0)76 5715303 Fax: +31 (0)76 5715306 office.nl@br-automation.com
Norwegen
Nesbru, Sivilingeniør J.F.Knudtzen AS Sivilingeniør J.F.Knudtzen AS
Besøksadresse (visit adress): Billingstadsletta 97, 1396 Billingstad
Postadresse (post adress): Postbox 160, 1378 Nesbru NORWEGEN Tel: +47 66 98 33 50 Fax: +47 66 98 09 55 firmapost@jfknudtzen.no
Pakistan
Lahore, Intech PTE Ltd. Intech Process Automation PTE Ltd.
315, Block H-III, Johar Town
54770 Lahore PAKISTAN Tel: +92 (0)42/111 468 324 Fax: +92 (0)42/5314149 sales@intechww.com
Peru
Lima, Smart Factory Smart Factory
Calle Rubens N° 201
San Borja
Lima PERU Tel: +51 1 225-8620 Fax: +51 1 475-0397 www.smartfactorysac.com.pe
Polen
B&R Headquarters: Pozna? B&R Automatyka Przemys?owa Sp. z o.o.
ul.Strzeszy?ska 33
60-479 Pozna? POLEN Tel: +48/61 8460 500 Fax: +48/61 8460 508 office.pl@br-automation.com
| B&R Warszawa B&R Automatyka Przemys?owa Sp. z o.o.
Al. Jerozolimskie 214
02-486 Warszawa POLEN Tel: +48/22 3359 862 Fax: +48/22 3359 867 office.pl.warszawa@br-automation.com
B&R Szczecin B&R Automatyka Przemys?owa Sp. z o.o.
ul. Madalinskiego 8,
70-101 Szczecin POLEN Tel: +48/91 8864 706 Fax: +48/91 8864 709 office.pl.szczecin@br-automation.com
Katowice, Constel Sp. z o.o. CoNStel Sp.zo.o.
Katowice
ul.Ko?ciuszki 229 POLEN Tel: +48/32 205 29 51 Fax: +48/32 205 22 82 constel@constel.com.pl
Portugal
Lisboa, Tecnilab LDA Tecnilab Portugal LDA
Av. Columbano Bordalo Pinheiro 97 - 2°DT.°
1070 Lisboa PORTUGAL Tel: +351/21/722 08 70 Fax: +351/21/726 45 50 geral@tecnilab.pt
Republik Südafrika
Port Elizabeth, Klare Technologies Klare Technologies Ltd.
P.O. Box 40343
109 Albert Road
Walmer
6065 Port Elizabeth REPUBLIK SüDAFRIKA Tel: +27 (0) 41 503 9900 Fax: +27 (0) 88 041 581 6456 b-r@klare.co.za
| Rumänien
Sibiu, ICA System ICA System S.R.L.
Str. Sibiului Nr. 2, Et. 4
557260 Selimbar / Sibiu RUMäNIEN Tel: +40 269 244446 Fax: +40 269 234455 office@ica-system.com
Russische Föderation
B&R Headquarters: Moscow B&R Industrial Automation, OOO
House 78, Building 6, Ground floor
Prospekt Vernadskogo
119454 Moscow RUSSISCHE FöDERATION Tel: +7 495/6579501 Fax: +7 495/6579502 office.ru@br-automation.com
B&R St. Petersburg Carl Faberge Square, 8, office 713
195112, Saint-Petersburg
RUSSISCHE FöDERATION Tel: +7 812/363 08 45 Fax: +7 812/363 08 46
Kazan, Souz-Pribor Souz-Pribor, OOO
ul. Kayuma Nasyri, 28
420021 Kazan RUSSISCHE FöDERATION Tel: +7 843/2934420 Fax: +7 843/2934460 info@souz-pribor.ru
Khabarovsk, Mikroterm-Plus Mikroterm, OOO
25, Volochaevskaya st.
680004 Khabarovsk RUSSISCHE FöDERATION Tel: +7 4212/213808 Fax: +7 4212/213808 microterm@mail.ru
| Moscow, NVK "VIST" Information Systems & Technologies VIST Group, OOO
Dokuchaev per., 3, building 1
107078 Moscow RUSSISCHE FöDERATION Tel: +7/495/975 3394 Fax: +7/495/975 1846 info@vistgroup.ru
Moscow, Open Automation Open Automation
Sosinskaya 43
109316 Moscow RUSSISCHE FöDERATION Tel: +7 495/6766995 Fax: +7 495/9117093 info@open-automation.ru
Novosibirsk, ZAO NIIES ZAO NIIES
ul. Lavrentyeva 6a, of. 619
630090 Novosibirsk RUSSISCHE FöDERATION Tel: +7 383/3324064, 3356270 Fax: +7 383/3324161 eci@stin.ru
St. Petersburg, OOO Azimuth Engineering OOO Azimuth Engineering
Polevaya al. 1
197022 St. Petersburg RUSSISCHE FöDERATION Tel: +7 812/2340761, 2340655, 3809268 Fax: +7 812/2340955 Azetu@mail.wplus.net
St. Petersburg, Owen Spb Owen Spb
Zanayevskiy prospekt, 51, building 2
195213 St. Petersburg RUSSISCHE FöDERATION Tel: +7 812/5286838 Fax: +7 812/5283581 mail@owen-spb.ru
Tyumen, SC "ATS" Company Limited SC "ATS" Company Limited
Kotovskiy St. 1, block 2/5
625048 Tyumen RUSSISCHE FöDERATION Tel: +7 3452/444920 Fax: +7 3452/446987
| Schweden
B&R Headquarters: Malmö B&R Industriautomation AB
Kantyxegatan 23
213 76 Malmö SCHWEDEN Tel: +46 (0)40/315980 Fax: +46 (0)40/315989 office.se@br-automation.com
B&R Göteborg B&R Industriautomation AB
Stora Avägen 21
436 34 Göteborg/ASKIM SCHWEDEN Tel: +46 (0)31/723 2192 Fax: +46 (0)31/723 2199 office.se.goeteborg@br-automation.com
B&R Linköping B&R Linköping
Teknikringen 10
583 30 Linköping SCHWEDEN Tel: +46 (0)13/21 01 15 Fax: +46 (0)40/31 59 89
B&R Stockholm B&R Industriautomation AB
Ekbacksvägen 28
168 69 Bromma SCHWEDEN Tel: +46 (0)8 555 36 230 Fax: +46 (0)8 555 36 108 office.se.stockholm@br-automation.com
Schweiz
B&R Headquarters: Frauenfeld B&R Industrie-Automation AG
Langfeldstrasse 90
8500 Frauenfeld SCHWEIZ Tel: +41 (0)52/72800-55 Fax: +41 (0)52/72800-54 office.ch@br-automation.com
| Singapur
B&R Headquarters: Singapore B&R Singapore
10 Kaki Bukit View
Tech Park II
415946 Singapore SINGAPUR Tel: +65 9827/5481 Fax: +65 6347/8808 office.sg@br-automation.com
Singapore, Amptron PTE Ltd. Amptron Instruments PTE Ltd.
10 Kaki Bukit View
Tech Park II
415946 Singapore SINGAPUR Tel: +65 (0) 6347/8800 Fax: +65 (0) 6347/8808 business@amptron.com.sg
Slowakei
B&R Slovakia B&R automatizace s.r.o.
Trencianska 17
915 01 Nové Mesto nad Váhom SLOWAKEI Tel: +421 32 771 9575 Fax: +421 32 771 9577 office.sk@br-automation.com
Žilina, URAP-AUTOMATIZÁCIA, s.r.o. URAP-AUTOMATIZÁCIA, s.r.o.
Majerská 28
010 01 Žilina SLOWAKEI Tel: +421 41 562 2070 Fax: +421 41 562 03 47 office@urap.sk
Slowenien
Ribnica, Motoman Robotek d.o.o. Motoman Robotek d.o.o.
Lepovce 23
1310 Ribnica SLOWENIEN Tel: +386 1 8372 350 Fax: +386 1 8361 243 office@motomanrobotec.si
| Spanien
B&R Headquarters: Barcelona Bernecker & Rainer Automatización Industrial S.L.U.
P.I. Circuit de Catalunya
C/Can Cabanyes, 88
08400 Granollers - Barcelona SPANIEN Tel: +34/935 689 965 Fax: +34/935 689 973 office.es@br-automation.com
B&R San Sebastian Bernecker & Rainer Automatización Industrial S.L.U.
Labeaga kalea, 51
20700 Urretxu (Gipuzkoa) SPANIEN Tel: +34 / 943 563811 Fax: +34 / 943 563871 office.es@br-automation.com
Taiwan
Taipei County, Andtek Automation Co., Ltd. Andtek Automation Co., Ltd.
12F-2, No. 2, Chien-Ba Rd.
Chung Ho City
Taipei County TAIWAN Tel: +886/2/822 626 55 Fax: +886/2/822 626 60 andtech@ms52.hinet.net
Thailand
Samut Sakhon, Industrial Technology Supply Co., Ltd. Industrial Technology Supply Co., Ltd.
49/438 Moo4, Ekachai Road, Tambol Khok Kham
74000 Samut Sakhon THAILAND Tel: +66 (0)34/834840 Fax: +66 (0)34/863500 office@plc-scada.net
Tschechische Republik
B&R Headquarters: Brno B+R automatizace, spol. s r.o.
Stránského 39
616 00 Brno TSCHECHISCHE REPUBLIK Tel: +420/541420311 Fax: +420/541420326 office.cz@br-automation.com
| B&R Praha B+R automatizacce, spol. s r.o.
Na Radosti 184
155 21 Praha 5, Zli?ín TSCHECHISCHE REPUBLIK Tel: +420/246 032 911 Fax: +420/246 032 912 office.cz@br-automation.com
Türkei
Istanbul, Yorum Ltd. A.S. YORUM OTOMASYON MUHENDISLIK TAAHUT ELEKTRIK SAN. VE TIC. LTD. A.S
Atalar Cad. Dolunay Sok.No:534862 Kartal / Istanbul TüRKEI Tel: +90 (0)216/517 22 70 Fax: +90 (0)216/517 22 73 main@yorumautomation.com
Ukraine
B&R Headquarters: Ukraine B&R Kiew
ul. M. Raskovoy, 4A
02002 Kiew UKRAINE Tel: +380 445 685237 Fax: +380 445 685237 office.ua@br-automation.com
Chernivtsy, Promservice Promservice
Cherepovezka St., 17
58009 Chernivtsy UKRAINE Tel: +380 3722 61968 Fax: +380 3722 61967
Donetsk, Intsol Intsol
ul. Rosi Luksemburg 74
83114 Donetsk UKRAINE Tel: +380 62 3811084 Fax: +380 62 551044 amh@intsol.dn.ua
| Kiev, Skif Control Skif Control
ul. M. Raskovoy, 4A
02002 Kiev UKRAINE Tel: +380 445 685237 Fax: +380 445 685237 scontrol@iptelecom.net.ua
Zaporizhzhya, Mikroteh Mikroteh
ul. Borodinskaya 10, l
69096 Zaporizhzhya UKRAINE Tel: +380 612 898909 Fax: +380 612 898910 br_ua@mikroteh.zp.ua
Ungarn
Budapest, Dial-Comp Ltd. Dial-Comp Ltd.
46B Keszkeno u.
1131 Budapest UNGARN Tel: +36 1 236 0427 Fax: +36 1 2360430 dialcomp@dialcomp.hu
USA
B&R Headquarters: Roswell, GA. B&R Industrial Automation Corporation
1250 Northmeadow Parkway, S-100
Roswell, GA 30076
USA Tel: +1 (770)772-0400 Fax: +1 (770)772-0243 office.us@br-automation.com / orders.us@br-automation.com
CA (South) B&R Industrial Automation Corp.
940 Enchanted Way S-102
Simi Valley, CA. 93065 USA Tel: +1 (800) 752-2637 Fax: +1 (805) 520-0686 office.us@br-automation.com
| IA, IL B&R Industrial Automation Corp.
939 Parkview Blvd
Lombard, IL 60148 USA Tel: +1 (630) 629-1100 Fax: +1 (630) 629-1101 office.us@br-automation.com
WI B&R Industrial Automation Corp.
917 Parkview Blvd
Lombard, IL 60148 USA Tel: +1 (630) 629-1100 Fax: +1 (630) 629-1101 office.us@br-automation.com
CA (North), OR, WA Automation Resources Group
6050 Lowell Street Suite 206
Emeryville, CA 94608 USA Tel: +1 (800) 240-7042 Fax: +1 (408) 228-8449 davidn@automationresourcesgroup.com
CT AutomationSolutions, Inc
151 New Park Ave.
Hartford, CT 06106 USA Tel: +1 (800) 662-6748 Fax: +1 (860) 232-5700 info@as-automation.com
FL, GA Piedmont Automation, Inc.
2763 Meadow Church Rd., Suite 204
Duluth, GA 30097 USA Tel: +1 (770) 931-6500 Fax: +1 (770) 931-1599 sales@piedmontautomation.com
| ID Automation Resources Group
1283 Weber St.
Alameda, CA 94501 USA Tel: +1 (415) 409-6038 Fax: +1 (408) 228-8449 davidn@automationresourcesgroup.com
MA (West), NJ (North), NY (South) AutomationSolutions, Inc.
151 New Park Ave.
Hartford, CT 06106 USA Tel: +1 (800) 662-6748 Fax: +1 (860) 232-5700 info@as-automation.com
MD, NC, SC, VA Integrated Motion, Inc.
7908 Industrial Village Rd., Suite B
Greensboro, NC 27409 USA Tel: +1 (336) 605-4650 Fax: +1 (336) 605-4651 cwilliams@integratedmotion.com
MA (East), ME AutomationSolutions, Inc.
500 Cummings Center, Suite 1750
Beverly, MA 01915 USA Tel: +1 (978) 236-1177 Fax: +1 (978) 236-1178 info@as-automation.com
MN, ND, NE, SD Elec-Trol, Inc.
10250 Valley View Rd. # 135
Eden Prairie, MN 55344 USA Tel: +1 (952) 238-8453 Fax: +1 (952) 238-8504 robert.tayler@rotalec.com
| NH Automation Solutions Atlantic, Inc.
500 Cummings Center, Suite 1750
Beverly, MA 01915 USA Tel: +1 (978) 236-1177 Fax: +1 (978) 236-1178 info@as-automation.com
KY, OH Motor Systems, Inc. (MSI)
501 TechneCenter Drive
Milford, OH 45150 USA Tel: +1 (513) 576 1725 Fax: +1 (513) 576 1915 info@motorsystems.com
OK, TX Cates Control Solutions
7311 Old Galveston Road, Suite A110
Houston, TX 77034 USA Tel: +1 (713) 944-0101 Fax: +1 (713) 946-9432 marshallchapman@cates.com
PA (West) Motor Systems, Inc.
501 TechneCenter Drive
Milford, OH 45150 USA Tel: +1 (513) 576 1725 Fax: +1 (513) 576 1915 info@motorsystems.com
RI AutomationSolutions. Inc.
151 New Park Ave.
Hartford, CT 06106 USA Tel: +1 (800) 662-6748 Fax: +1 (860) 232-5700 info@as-automation.com
| VT Automation Solutions, Inc.
151 New Park Ave.
Hartford, CT 06106 USA Tel: +1 (800) 662-6748 Fax: +1 (860) 232-5700 info@as-automation.com
Venezuela
San Diego, Control World Control World
Calle Los Helechos 3-4
Edo- Carabobo
Mini Granjas La Morocha
San Diego VENEZUELA Tel: +58/241/891 1943 Fax: +58/241/891 1943 ventas@control-world.net
Vereinigte Arabische Emirate
Dubai, C3 Automation Ltd. C3 Automation Ltd.
West Wing, 1st Floor Office No 111
54353 Dubai VEREINIGTE ARABISCHE EMIRATE Tel: +971/4/2996722 Fax: +971/4/2996733
Vietnam
Vietnam, Duc Phong Technology Duc Phong Technology and
Automation Corporation
No. 05 Nguyen Cong Tru Str.
Hiep Phu ward, Dist. 9
Ho Chi Minh City VIETNAM Tel: +84/8/7360 165 Fax: +84/8/7360 166 info@dpcvn.com
Weissrussland
Minsk, Entas UP ENTAS UP
Logoyski trakt, 22 - 2420
220113, Minsk WEISSRUSSLAND Tel: +375 (0)17/3852727, 3852707 Fax: +375 (0)17/3852727, 3852707 entas@mail.ru
| Zypern
Limassol, N.G. Pavlides Automations Ltd. N.G. Pavlides Automations Ltd.
5 Andreas Panayides Str.
3031 Limassol ZYPERN Tel: +357 99451265 Fax: +357 25340608 n.pavlides@primetel.com.cy
Ãgypten
Giza, Yatec Automation Yatec Automation
21 Iran Str. El-Dokki
Giza ÃGYPTEN Tel: +20 101457068 Fax: +20 27618568 yatec_automation@yahoo.de
Ãsterreich
B&R Graz Bernecker + Rainer Industrie-Elektronik Ges.m.b.H.
Moserhofgasse 60
8010 Graz ÃSTERREICH Tel: +43 (0)316/682314-0 Fax: +43 (0)316/682314-34 office.at.graz@br-automation.com
B&R Lienz Bernecker + Rainer Industrie-Elektronik Ges.m.b.H.
Amlacher Strasse 12
9900 Lienz ÃSTERREICH Tel: +43 (0)4852/64529-675 office.at.lienz@br-automation.com
B&R Linz Bernecker + Rainer Industrie-Elektronik Ges.m.b.H.
Am Winterhafen 1, Top 6
4020 Linz ÃSTERREICH Tel: +43 (0)70/770864-0 Fax: +43 (0)70/770864-20 office.at.linz@br-automation.com
| B&R Rankweil Bernecker + Rainer Industrie-Elektronik Ges.m.b.H.
Alemannenstrasse 49
6830 Rankweil ÃSTERREICH Tel: +43 (0)5522/41726-0 Fax: +43 (0)5522/41726-30 office.at.rankweil@br-automation.com
B&R Salzburg Bernecker + Rainer Industrie-Elektronik Ges.m.b.H.
Wasserfeldstraße 15
5020 Salzburg ÃSTERREICH Tel: +43 (0)7748/6586-0 Fax: +43 (0)7748/6586-1240 office.at.salzburg@br-automation.com
B&R Schärding TGZ Schärding Technologie- und Gründerzentrum GmbH
Top 7
Kenzianweg 8
4780 Schärding
ÃSTERREICH Tel: +43 (0)7712/35677 Fax: +43 (0)7712/35677-20 office.at.schaerding@br-automation.com
B&R Vöcklabruck Bernecker + Rainer Industrie-Elektronik Ges.m.b.H.
VDZ - Wartenburgerstrasse 1b
4840 Vöcklabruck ÃSTERREICH Tel: +43 (0)7672/25872 Fax: +43 (0)7672/25872-24 office.at.voecklabruck@br-automation.com
B&R Wels Bernecker + Rainer Industrie-Elektronik Ges.m.b.H.
GTZ Wels TOP 72
Durisolstrasse 7
4600 Wels ÃSTERREICH Tel: +43 (0)7242/207765 Fax: +43 (0)7242/207765-20 office.at.wels@br-automation.com
B&R Wien Bernecker + Rainer Industrie-Elektronik Ges.m.b.H.
Troststrasse 50/6
1100 Wien ÃSTERREICH Tel: +43 (0)1/6049611 Fax: +43 (0)1/6049611-26 office.at.wien@br-automation.com
|
|
|
Suche
|
|