в начало | контакты | | вход
automationLetter
Оформите подписку на получение последних новостей о тенденциях в области автоматизации непосредственно на Ваш почтовый ящик.
Go
Branch > Деревообработка
Деревообработка

The perfect solution for all machine sizes

Woodworking machines big and small require an optimal hardware solution in order to ensure an efficient configuration. Supported by the unique Automation Studio software package for PLC, HMI, motion, and communication tasks, the extensive product range from B&R provides the flexibility to develop machines with optimized hardware in no time flat, resulting in considerable total cost reductions.

Integrated safety technology

POWERLINK Safety is an integrated modular safety technology. Short cycles guarantee fast reaction times in safety circuits. Intelligent electronics replace traditional safety wiring and allow coordinated safety reactions for extremely reliable and efficient production processes.

100% motion and CNC integration

ARNC0, the soft motion solution from B&R, integrates standard CNC and motion functions in a unique controller system. With it, the user is provided with an intelligent and efficient solution for a large number of applications. For example, it’s possible to connect a moving CNC head (CNC station) to equipment used for transporting. In this case, the CNC station movements are dependent on those of the transport equipment. The CNC program runs continuously while items are being transported. This efficient and intelligent solution results in increased productivity.

Lasting value

A calculable development process guarantees the lasting value of your system. Configurable, predefined functions for different machine processes reduce the effort needed during development. Individual customer wishes can be implemented using software libraries that meet international standards as well as custom function blocks that reflect the technological know-how of the customer. The scalability and compatibility of the hardware provide the foundation for reusability.

24/7

For a woodworking machine in a harsh 24/7 production process, a minimum amount of downtime is just as decisive as smooth running in automatic mode. Intuitive diagnostic functions, open interfaces, worldwide availability of automation components, and a reliable international partner are all combined to provide optimal support.

The line solution

Just like in sports, integrated production lines rely on the effort of the entire team. As a solution provider, B&R has the technology to optimize your whole system. Real-time industrial Ethernet is the foundation for synchronized interactions between individual sub-processes.

Total cost of ownership

More and more, system decisions are being made with the total cost in mind. B&R supports their customers by ensuring a high degree of availability, uniform operation, a modular device structure, total system compatibility, and a worldwide support network -- in short, it’s a partnership that pays off.

Open and flexible architecture

B&R systems are open for standard communication interfaces, both at the machine and the ERP level. The same controller software can be used in a wide variety of devices; the only things that needs to be configured are the communication medium itself and the protocol. Dynamic I/O configurations allow the same software to be used for different hardware topologies. The result is a cost-efficient and highly flexible solution.
Поиск
Drilling
Drying
Gluing
Milling
Varnishing
Palletizing
Cutting
CNC processing
Sanding
Cutting